Refer to the PDF data sheet for device specific package drawings
The CD74HCT4066-Q1 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operation speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.
These switches feature the characteristic linear ON resistance of the metal-gate CD4066B. Each switch is turned on by a high-level voltage on its control input.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1Y | 1 | I/O | Input/Output for Switch 1 |
1Z | 2 | I/O | Input/Output for Switch 1 |
2Z | 3 | I/O | Input/Output for Switch 2 |
2Y | 4 | I/O | Input/Output for Switch 2 |
2E | 5 | I | Control pin for Switch 2 |
3E | 6 | I | Control pin for Switch 3 |
GND | 7 | - | Ground Pin |
3Y | 8 | I/O | Input/Output for Switch 3 |
3Z | 9 | I/O | Input/Output for Switch 3 |
4Z | 10 | I/O | Input/Output for Switch 4 |
4Y | 11 | I/O | Input/Output for Switch 4 |
4E | 12 | I | Control pin for Switch 4 |
1E | 13 | I | Control pin for Switch 1 |
VCC | 14 | - | Power Pin |