SCLS581C April 2004 – July 2024 CD74HCT4066-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | ||
VI | Input voltage | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | V | |
tt | Input transition (rise and fall) time | VCC = 4.5V | 0 | 500 | ns |
TA | Operating free-air temperature | −40 | 125 | °C |