SCHS208E February 1998 – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066
PRODUCTION DATA
Parameter | Test Conditions | CL (pF) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Propagation Delay Time Switch In to Out | tPHL, tPLH | 2 |
25°C | 50 | 60 | ns | ||
-40°C to 85°C | 75 | ns | ||||||
-55°C to 125°C | 90 | ns | ||||||
4.5 | 25°C | 12 | ns | |||||
-40°C to 85°C | 15 | ns | ||||||
-55°C to 125°C | 18 | ns | ||||||
9 | 25°C | 8 | ns | |||||
-40°C to 85°C | 11 | ns | ||||||
-55°C to 125°C | 13 | ns | ||||||
5 | 25°C | 15 | 4 | ns | ||||
Propagation Delay Time Switch Turn On Delay | tPZH, tPZL | 2 | 25°C | 50 | 100 | ns | ||
-40°C to 85°C | 125 | ns | ||||||
-55°C to 125°C | 150 | ns | ||||||
4.5 | 25°C | 20 | ns | |||||
-40°C to 85°C | 25 | ns | ||||||
-55°C to 125°C | 30 | ns | ||||||
9 | 25°C | 12 | ns | |||||
-40°C to 85°C | 15 | ns | ||||||
-55°C to 125°C | 18 | ns | ||||||
5 | 25°C | 15 | 4 | ns | ||||
Propagation Delay Time Switch Turn Off Delay | tPHZ, tPLZ | 2 | 25°C | 50 | 150 | ns | ||
-40°C to 85°C | 190 | ns | ||||||
-55°C to 125°C | 225 | ns | ||||||
4.5 | 25°C | 30 | ns | |||||
-40°C to 85°C | 38 | ns | ||||||
-55°C to 125°C | 45 | ns | ||||||
9 | 25°C | 24 | ns | |||||
-40°C to 85°C | 30 | ns | ||||||
-55°C to 125°C | 36 | ns | ||||||
5 | 25°C | 15 | 9.5 | ns | ||||
Input (Control) Capacitance | CI | 25°C | 10 | pF | ||||
-40°C to 85°C | 10 | |||||||
-55°C to 125°C | 10 | |||||||
CPD Power dissipation capacitance(1) | CPD | 5 | 25°C | 25 |