SCHS209D November   1998  – December 2024 CD74HC4067 , CD74HCT4067

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1. 4.1 Device Functional Modes
  6. Absolute Maximum Ratings
  7. Thermal Information
  8. Recommended Operating Conditions
  9. Electrical Characteristics: HC Devices
  10. Electrical Characteristics: HCT Devices
  11. 10HTC Input Loading
  12. 11Switching Characteristics HC
  13. 12Switching Characteristics HCT
  14. 13Analog Channel Specifications
  15. 14Typical Characteristics
  16. 15Analog Test Circuits
  17. 16Device and Documentation Support
    1. 16.1 Related Documentation
    2. 16.2 Receiving Notification of Documentation Updates
    3. 16.3 Support Resources
    4. 16.4 Trademarks
    5. 16.5 Electrostatic Discharge Caution
    6. 16.6 Glossary
  18. 17Revision History
  19. 18Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Wide analog input voltage range
  • Low ON resistance
    • VCC = 4.5V, 70Ω (typ)
    • VCC = 6V, 60Ω (typ)
  • Fast switching and propagation speeds
  • Break-before-make switching
    • 6ns (typ) at 4.5V
  • Available in both narrow- and wide-body plastic packages
  • Fanout (over-temperature range)
    • Standard outputs: 10 LSTTL loads
    • Bus driver outputs: 15 LSTTL loads
  • Wide operating temperature range: –55°C to +125°C
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • HC types
    • 2V to 6V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types
    • 4.5V to 5.5V operation
    • Direct LSTTL input logic compatibility, VIL= 0.8V (max), VIH = 2V (min)
    • CMOS input compatibility, Il ≤ 1µA at VOL, VOH