SCHS209D November   1998  – December 2024 CD74HC4067 , CD74HCT4067

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1. 4.1 Device Functional Modes
  6. Absolute Maximum Ratings
  7. Thermal Information
  8. Recommended Operating Conditions
  9. Electrical Characteristics: HC Devices
  10. Electrical Characteristics: HCT Devices
  11. 10HTC Input Loading
  12. 11Switching Characteristics HC
  13. 12Switching Characteristics HCT
  14. 13Analog Channel Specifications
  15. 14Typical Characteristics
  16. 15Analog Test Circuits
  17. 16Device and Documentation Support
    1. 16.1 Related Documentation
    2. 16.2 Receiving Notification of Documentation Updates
    3. 16.3 Support Resources
    4. 16.4 Trademarks
    5. 16.5 Electrostatic Discharge Caution
    6. 16.6 Glossary
  18. 17Revision History
  19. 18Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DW|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The CD74HC4067 and CD74HCT4067 devices are digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

These analog multiplexers and demultiplexers control analog voltages that may vary across the voltage supply range. They are bidirectional switches, thus allowing any analog input to be used as an output and vice-versa. The switches have low on resistance and low off leakages. In addition, these devices have an enable control that, when high, disables all switches to their off state.

Package Information
PART NUMBER PACKAGE (1) BODY SIZE (NOM)
CD74HC4067M SOIC(24) 15.4mm × 10.3mm
CD74HC4067M96 SOIC(24) 15.4mm × 10.3mm
CD74HC4067SM96 SSOP(24) 8.20mm × 7.40mm
CD74HCT4067M SOIC(24) 15.4mm × 10.3mm
CD74HC4067PW TSSOP(24) 7.8mm × 6.4mm
CD74HCT4067PW TSSOP(24) 7.8mm × 6.4mm
For all available packages, see the orderable addendum at the end of the data sheet.
CD74HC4067 CD74HCT4067 Functional Block Diagram Functional Block Diagram