SCHS209D November 1998 – December 2024 CD74HC4067 , CD74HCT4067
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | Test Conditions | CL (pF) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VCC (V) | TA | |||||||
Propagation Delay Time Switch In to Out | tPHL, tPLH | 2 |
25°C | 50 | 75 | ns | ||
-40°C to 85°C | 95 | |||||||
-55°C to 125°C | 110 | |||||||
4.5 | 25°C | 15 | ||||||
-40°C to 85°C | 19 | |||||||
-55°C to 125°C | 22 | |||||||
6 | 25°C | 13 | ||||||
-40°C to 85°C | 16 | |||||||
-55°C to 125°C | 19 | |||||||
5 | 25°C | 15 | 6 | |||||
Switch Turn On E to Out | tPZH, tPZL | 2 | 25°C | 50 | 275 | ns | ||
-40°C to 85°C | 345 | |||||||
-55°C to 125°C | 415 | |||||||
4.5 | 25°C | 55 | ||||||
-40°C to 85°C | 69 | |||||||
-55°C to 125°C | 83 | |||||||
6 | 25°C | 47 | ||||||
-40°C to 85°C | 59 | |||||||
-55°C to 125°C | 71 | |||||||
5 | 25°C | 15 | 23 | |||||
Switch Turn On Sn to Out | tPZH, tPZL | 2 | 25°C | 50 | 300 | ns | ||
-40°C to 85°C | 375 | |||||||
-55°C to 125°C | 450 | |||||||
4.5 | 25°C | 60 | ||||||
-40°C to 85°C | 75 | |||||||
-55°C to 125°C | 90 | |||||||
6 | 25°C | 51 | ||||||
-40°C to 85°C | 64 | |||||||
-55°C to 125°C | 76 | |||||||
5 | 25°C | 15 | 25 | |||||
Switch Turn Off !E to Out | tPHZ, tPLZ | 2 | 25°C | 50 | 275 | ns | ||
-40°C to 85°C | 345 | |||||||
-55°C to 125°C | 415 | |||||||
4.5 | 25°C | 55 | ||||||
-40°C to 85°C | 69 | |||||||
-55°C to 125°C | 83 | |||||||
6 | 25°C | 47 | ||||||
-40°C to 85°C | 59 | |||||||
-55°C to 125°C | 71 | |||||||
5 | 25°C | 15 | 23 | |||||
Switch Turn Off Sn to Out | tPHZ, tPLZ | 2 | 25°C | 50 | 290 | ns | ||
-40°C to 85°C | 365 | |||||||
-55°C to 125°C | 435 | |||||||
4.5 | 25°C | 58 | ||||||
-40°C to 85°C | 73 | |||||||
-55°C to 125°C | 87 | |||||||
6 | 25°C | 49 | ||||||
-40°C to 85°C | 62 | |||||||
-55°C to 125°C | 74 | |||||||
5 | 25°C | 15 | 21 | |||||
Input (Control) Capacitance | CI | 25°C | 10 | pF | ||||
-40°C to 85°C | 10 | |||||||
-55°C to 125°C | 10 | |||||||
CPD Power dissipation capacitance(1) | CPD | 5 | 25°C | 93 |