SCHS209D November 1998 – December 2024 CD74HC4067 , CD74HCT4067
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | Test Conditions | CL (pF) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VCC (V) | TA | |||||||
Propagation Delay Time Switch In to Out | tPHL, tPLH | 4.5 | 25°C | 50 | 15 | ns | ||
-40°C to 85°C | 19 | |||||||
-55°C to 125°C | 22 | |||||||
5 | 25°C | 15 | 6 | |||||
Switch Turn On E to Out | tPZH, tPZL | 4.5 | 25°C | 50 | 60 | ns | ||
-40°C to 85°C | 75 | |||||||
-55°C to 125°C | 90 | |||||||
5 | 25°C | 15 | 25 | |||||
Switch Turn On Sn to Out | tPZH, tPZL | 4.5 | 25°C | 50 | 60 | ns | ||
-40°C to 85°C | 75 | |||||||
-55°C to 125°C | 90 | |||||||
5 | 25°C | 15 | 25 | |||||
Switch Turn Off !E to Out | tPHZ, tPLZ | 4.5 | 25°C | 50 | 55 | ns | ||
-40°C to 85°C | 69 | |||||||
-55°C to 125°C | 83 | |||||||
5 | 25°C | 15 | 23 | |||||
Switch Turn Off Sn to Out | tPHZ, tPLZ | 4.5 | 25°C | 50 | 58 | ns | ||
-40°C to 85°C | 73 | |||||||
-55°C to 125°C | 87 | |||||||
5 | 25°C | 15 | 21 | |||||
Input (Control) Capacitance | CI | 25°C | 10 | pF | ||||
-40°C to 85°C | 10 | |||||||
-55°C to 125°C | 10 | |||||||
CPD Power dissipation capacitance(1) | CPD | 5 | 25°C | 96 |