SCHS209D November 1998 – December 2024 CD74HC4067 , CD74HCT4067
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | Test Conditions | VCC (V) | HC | HCT | UNIT | ||
---|---|---|---|---|---|---|---|
Switch Frequency Response Bandwidth at -3dB | 4.5 | 89 | 89 | MHz | |||
Total Harmonic Distortion | 1kHz, VIS= 4VPP | 4.5 | 0.051 | 0.051 | % | ||
Switch "OFF" signal feedthrough | 4.5 | -75 | -75 | dB | |||
CI Switch input capacitance |
5 | 5 | pF | ||||
CCOM Common Capacitance |
50 | 50 | pF |