SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VCC | TA = 25°C | TA = – 55°C to 125°C | TA = – 40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tW | Pulse duration, LE low | 2 V | 80 | 120 | 100 | ns | |||
4.5 V | 16 | 24 | 20 | ||||||
6 V | 14 | 20 | 17 | ||||||
tsu | Setup time, BCD inputs before LE↑ | 2 V | 60 | 90 | 75 | ns | |||
4.5 V | 12 | 18 | 15 | ||||||
6 V | 10 | 15 | 13 | ||||||
th | Hold time, BCD inputs before LE↑ | 2 V | 3 | 3 | 3 | ns | |||
4.5 V | 3 | 3 | 3 | ||||||
6 V | 3 | 3 | 3 |