SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = – 55°C to 125°C | TA = – 40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High level output voltage | VI = VIH or VIL | IOH = −20 μA | 2 V | 1.9 | 1.9 | 1.9 | V | |||
4.5 V | 4.4 | 4.4 | 4.4 | ||||||||
6 V | 5.9 | 5.9 | 5.9 | ||||||||
IOH = −4 mA | 4.5 V | 3.98 | 3.7 | 3.84 | |||||||
IOH = −5.2 mA | 6 V | 5.48 | 5.2 | 5.34 | |||||||
VOL | Low level output voltage | VI = VIH or VIL | IOL = 20 μA | 2 V | 0.1 | 0.1 | 0.1 | V | |||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
6 V | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 4.5 V | 0.26 | 0.4 | 0.33 | |||||||
IOL = 5.2 mA | 6 V | 0.26 | 0.4 | 0.33 | |||||||
II | Input leakage current V | VI = VCC or 0 | 6 V | ±0.1 | ±1 | ±1 | μA | ||||
ICC | Supply current | VI = VCC or 0, | IO = 0 | 6 V | 8 | 160 | 80 | μA | |||
Ci | Input Capacitance | 2 V to 6 V | 10 | 10 | 10 | pF |