SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = – 55°C to 125°C | TA = – 55°C to 125°C | TA = – 40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||
VCC | Supply Voltage | 4.5 | 5.5 | 4.5 | 5.5 | 4.5 | 5.5 | V |
VIH | High-level input voltage | 2 | 2 | 2 | V | |||
VIL | Low-level input voltage | 0.8 | 0.8 | 0.8 | ||||
VI | Input voltage | VCC | VCC | VCC | V | |||
VO | Output voltage | VCC | VCC | VCC | V | |||
tt | Input transition (rise and fall) time | 500 | 500 | 500 | ns |