SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
INPUTS(1) | OUTPUTS(2) | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LE | BL | LT | D3 | D2 | D1 | D0 | a | b | c | d | e | f | g | DISPLAY |
X | X | L | X | X | X | X | H | H | H | H | H | H | H | 8 |
X | L | H | X | X | X | X | L | L | L | L | L | L | L | Blank |
L | H | H | L | L | L | L | H | H | H | H | H | H | L | 0 |
L | H | H | L | L | L | H | L | H | H | L | L | L | L | 1 |
L | H | H | L | L | H | L | H | H | L | H | H | L | H | 2 |
L | H | H | L | L | H | H | H | H | H | H | L | L | H | 3 |
L | H | H | L | H | L | L | L | H | H | L | L | H | H | 4 |
L | H | H | L | H | L | H | H | L | H | H | L | H | H | 5 |
L | H | H | L | H | H | L | L | L | H | H | H | H | H | 6 |
L | H | H | L | H | H | H | H | H | H | L | L | L | L | 7 |
L | H | H | H | L | L | L | H | H | H | H | H | H | H | 8 |
L | H | H | H | L | L | H | H | H | H | L | L | H | H | 9 |
L | H | H | H | L | H | L | L | L | L | L | L | L | L | Blank |
L | H | H | H | L | H | H | L | L | L | L | L | L | L | Blank |
L | H | H | H | H | L | L | L | L | L | L | L | L | L | Blank |
L | H | H | H | H | L | H | L | L | L | L | L | L | L | Blank |
L | H | H | H | H | H | L | L | L | L | L | L | L | L | Blank |
L | H | H | H | H | H | H | L | L | L | L | L | L | L | Blank |
H | H | H | X | X | X | X | t | t | t | t | t | t | t | t |