SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
over operating free-air temperature range (unless otherwise noted)
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | VCC | TA = 25°C | TA = – 55°C to 125°C | TA = – 40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Dn | Output | CL = 50 pF | 4.5 V | 60 | 90 | 75 | ns | ||||
CL = 15 pF | 5 V | 25 | ||||||||||
LE | Output | CL = 50 pF | 4.5 V | 54 | 81 | 68 | ||||||
CL = 15 pF | 5 V | 23 | ||||||||||
BL | Output | CL = 50 pF | 4.5 V | 44 | 66 | 55 | ||||||
CL = 15 pF | 5 V | 18 | ||||||||||
LT | Output | CL = 50 pF | 4.5 V | 33 | 50 | 41 | ||||||
CL = 15 pF | 5 V | 13 | ||||||||||
tt | Any | CL = 50 pF | 4.5 V | 15 | 22 | 19 | ns |