SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | TA = – 55°C to 125°C | TA = – 40°C to 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | MIN | NOM | MAX | ||||
VCC | Supply voltage | 2 | 6 | 2 | 6 | 2 | 6 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | 1.5 | V | |||
VCC = 4.5 V | 3.15 | 3.15 | 3.15 | ||||||
VCC = 6 V | 4.2 | 4.2 | 4.2 | ||||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | 0.5 | V | |||
VCC = 4.5 V | 1.35 | 1.35 | 1.35 | ||||||
VCC = 6 V | 1.8 | 1.8 | 1.8 | ||||||
VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
tt | Input transition rise/fall time | VCC = 2 V | 1000 | 1000 | 1000 | ns | |||
VCC = 4.5 V | 500 | 500 | 500 | ||||||
VCC = 6 V | 400 | 400 | 400 |