SCHS196E September 1997 – October 2022 CD54HC688 , CD54HCT688 , CD74HC688 , CD74HCT688
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The ’HC688 and ’HCT688 are 8-bit magnitude comparators designed for use in computer and logic applications that require the comparison of two 8-bit binary words. When the compared words are equal the output (Y) is low and can be used as the enabling input for the next device in a cascaded application.