SCHS136F August 1997 – February 2022 CD54HC85 , CD54HCT85 , CD74HC85 , CD74HCT85
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | HC types | 2 | 6 | V |
HCT types | 4.5 | 5.5 | |||
VI, VO | Input or output voltage | 0 | VCC | V | |
Input rise and fall time | 2 V | 1000 | ns | ||
4.5 V | 500 | ||||
6 V | 400 | ||||
TA | Temperature range | –55 | 125 | ℃ |