SCHS138D November 1998 – March 2022 CD74HC93 , CD74HCT93
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tPLH, tPHL | CP0 to Q0 | 2 | 125 | 155 | 190 | ns | ||||
4.5 | 10(1) | 25 | 31 | 38 | ns | |||||
6 | 21 | 26 | 32 | ns | ||||||
tPLH, tPHL | CP1 to Q1 | 2 | 135 | 170 | 205 | ns | ||||
4.5 | 27 | 34 | 41 | ns | ||||||
6 | 23 | 29 | 35 | ns | ||||||
tPLH, tPHL | CP1 to Q2 | 2 | 185 | 230 | 280 | ns | ||||
4.5 | 37 | 46 | 56 | ns | ||||||
6 | 31 | 39 | 48 | ns | ||||||
tPLH, tPHL | CP1 to Q3 | 2 | 245 | 305 | 370 | ns | ||||
4.5 | 21(1) | 49 | 61 | 74 | ns | |||||
6 | 42 | 52 | 63 | ns | ||||||
tPLH, tPHL | MR1, MR2 to Qn | 2 | 155 | 195 | 235 | ns | ||||
4.5 | 13(1) | 31 | 39 | 47 | ns | |||||
6 | 26 | 33 | 40 | ns | ||||||
tTLH, tTHL | Output transition time | 2 | 75 | 95 | 110 | ns | ||||
4.5 | 15 | 19 | 22 | ns | ||||||
6 | 13 | 16 | 19 | ns | ||||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance | 25 | 10 | 19 | pF | |||||
HCT TYPES | ||||||||||
tPLH, tPHL | CP0 to Q0 | 4.5 | 14(1) | 34 | 43 | 51 | ns | |||
tPLH, tPHL | CP1 to Q1 | 4.5 | 34 | 43 | 51 | ns | ||||
tPLH, tPHL | CP1 to Q2 | 4.5 | 46 | 58 | 69 | ns | ||||
tPLH, tPHL | CP1 to Q3 | 4.5 | 24(1) | 58 | 73 | 87 | ns | |||
tPLH, tPHL | MR1, MR2 to Qn | 4.5 | 13(1) | 33 | 41 | 50 | ns | |||
tTLH, tTHL | Output Transition time | 4.5 | 15 | 19 | 22 | ns | ||||
CIN | Input Capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance | 25 | pF |