Table 8-1 is the function table for CDC3RL02.
Table 8-1 Function TableINPUTS | OUTPUTS |
---|
CLK_REQ1(1) | CLK_REQ2(1) | MCLK_IN | CLK_OUT1 | CLK_OUT2 |
---|
L | L | X | L | L |
L | H | CLK | L | CLK |
H | L | CLK | CLK | L |
H | H | CLK | CLK | CLK |
(1) If a CLK_OUT will always be enabled, it is acceptable to tie its CLK_REQ pin to an external 1.8 V source (not VLDO).