| VALUE | UNIT |
---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
Machine Model | 200 |
(1) JEDEC document JEP155 states that 500V HBM allows safe manufacturing with a
standard ESD control process. Manufacturing with less than 500V HBM is possible
with the necessary precautions.
(2) JEDEC document JEP157 states that 250V CDM allows safe manufacturing with a
standard ESD control process. Manufacturing with less than 250V CDM is possible
with the necessary precautions.