- LVCMOS output Oscillator supporting
frequency range from 250kHz to 200MHz
- ±50ppm total frequency stability inclusive of all
factors and including 10 years aging
- Supply Voltage supports 1.8V to 3.3V
±10%.
- Very low
power consumption: 4.57mA typical and 7.4mA maximum for 25MHz
- Stand by
current 2µA typical helps for battery powered applications
- Low jitter: < 1ps RMS jitter for
Fout ≥ 10MHz
- Smallest
industry standard package: 1.60mm × 1.2mm (DLY), 2.00mm × 1.60mm (DLX), 2.50mm × 2.00mm
(DLF), 3.20mm × 2.5mm (DLE)
- Operating
temperature range of -40°C to +105°C
- Integrated LDO for robust supply noise
immunity
- Start up time < 3ms
- Contact TI for different start-up
times.
- Orderable options for slow rise and fall
time for EMI reduction
Standard frequencies (MHz): 2.048, 4, 5.12, 8, 10, 12, 12.288, 16, 19.2, 20, 23.5008, 24,
24.576, 25, 26,26.2144, 27, 28.125, 29.9925, 30, 32.768, 33. 33, 33.333, 38.4, 40, 48, 49.152,
50, 66.666, 76.8, 100, 125, 156.25, and more
- Contact TI representative for any
frequency and samples needed.