SNAS820A August 2021 – May 2022 CDCDB803
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CURRENT CONSUMPTION | |||||||
IDD_R | Core supply current | Active mode. CKPWRGD_PD# = 1 | 9 | mA | |||
Power-down mode. CKPWRGD_PD# = 0 | 2.2 | ||||||
IDD | IO supply current | All outputs disabled | 18 | mA | |||
All outputs active, 100MHz (Per output) | 7.8 | ||||||
Power-down mode. CKPWRGD_PD# = 0 | 1.5 | ||||||
CLOCK INPUT | |||||||
fIN | Input frequency | 50 | 100 | 250 | MHz | ||
VIN | Input voltage swing | Differential voltage between CLKIN_P and CLKIN_N(1) | 200 | 2300 | mVDiff-peak | ||
dV/dt | Input voltage edge rate | 20% - 80% of input swing | 0.7 | V/ns | |||
DVCROSS | Total variation of VCROSS | Total variation across VCROSS | 140 | mV | |||
DCIN | Input duty cycle | 40 | 60 | % | |||
CIN | Input capacitance(2) | Differential capacitance between CLKIN_P and CLKIN_N pins | 2.2 | pF | |||
CLOCK OUTPUT | |||||||
fOUT | Output frequency | 50 | 100 | 250 | MHz | ||
COUT | Output capacitance(1) | Differential capacitance between CKx_P and CKx_N pins | 4 | pF | |||
VOH | Output high voltage | Single-ended(2) (3) | 225 | 270 | mV | ||
VOL | Output low voltage | 10 | 150 | ||||
VHIGH | Output high voltage | Measured into an AC load as defined in DB800ZL | 660 | 850 | |||
VLOW | Output low voltage | Measured into an AC load as defined in DB800ZL | –150 | 150 | |||
VMAX | Output Max voltage | Measured into an AC load as defined in DB800ZL | 1150 | ||||
VCROSS | Crossing point voltage | (3) (4) | 130 | 200 | |||
VCROSSAC | Crossing point voltage (AC load) | Measured into an AC load as defined in DB800ZL | 250 | 550 | |||
DVCROSS | Total variation of VCROSS | Variation of VCROSS (3) (4) | 35 | 140 | |||
Vovs | Overshoot voltage | (3) | VOH+75 | ||||
Vovs(AC) | Overshoot voltage (AC load) | Measured into an AC load as defined in DB800ZL | VHIGH+300 | ||||
Vuds | Undershoot voltage | (3) | VOL–75 | ||||
Vuds(AC) | Undershoot voltage | Measured into an AC load as defined in DB800ZL | VLOW–300 | mV | |||
Vrb | Ringback Voltage | Measured into an AC load as defined in DB800ZL and taken from Single Ended waveform (relative to VHIGH and VLOW) | -0.2 | 0.2 | V | ||
ZDIFF | Differential impedance (Default setting, 85 Ω) | Measured at VOL/VOH | 81 | 85 | 89 | Ω | |
Differential impedance (Output impedance selection bit =1, 100 Ω) | Measured at VOL/VOH | 95 | 100 | 105 | |||
ZDIFF_CROSS | Differential impedance (Default setting, 85 Ω) | Measured at VCROSS | 68 | 85 | 102 | ||
Differential impedance (Output impedance selection bit = 1, 100 Ω) | Measured at VCROSS | 80 | 100 | 120 | |||
tEDGE | Differential edge rate | Measured (+-150 mV) around VCROSS (7) | 2 | 4 | V/ns | ||
DtEDGE | Edge rate matching | Measured (+-75 mV) VCROSS (7) | 20 | % | |||
tSTABLE | Power good assertion to stable clock output | CKPWRGD_PD# pin transitions from 0 to 1, fIN = 100 MHz | Measured when positive output reaches 0.2V | 1.8 | ms | ||
tDRIVE_PD# | Power good assertion to outputs driven high | CKPWRGD_PD# pin transitions from 0 to 1, fIN = 100 MHz | Measured when positive output reaches 0.2V | 300 | µs | ||
tOE | Output enable assertion to stable clock output | OEx# pin transitions from 1 to 0 | 10 | CLKIN Periods | |||
tOD | Output enable de-assertion to no clock output | OEx# pin transitions from 0 to 1 | 10 | ||||
tPD | Power-down assertion to no clock output | CKPWRGD_PD# pin transitions from 1 to 0 | 3 | ||||
tDCD | Duty cycle distortion | Differential; fIN = 100MHz, fIN_DC = 50% | –1 | 1 | % | ||
tDLY | Propagation delay | (5) | 0.5 | 3 | ns | ||
tSKEW | Skew between outputs | (6) | 50 | ps | |||
tDELAY(IN-OUT) | Input to output delay variation | Input-to-output delay variation at 100 MHz across voltage and temperature | –250 | 250 | ps | ||
JCKx_DB2000Q (7) | Additive jitter for DB2000Q | DB2000Q filter, for input of 200 mV differential swing @ 1.5 V/ns | 0.038 | ps, RMS | |||
JCKx_PCIE (7) | Additive jitter for PCIe6.0 | PLL BW: 0.5 - 1 MHz; CDR = 10 MHz | Input clock slew rate = 2 V/ns | 0.02 | ps, RMS | ||
Additive jitter for PCIe5.0 | PCIe5.0 filter | 0.025 | |||||
Additive jitter for PCIe4.0 | PLL BW = 2 - 5 MHz; CDR = 10 MHz | Input clock slew rate ≥ 1.8 V/ns | 0.06 | ||||
Additive jitter for PCIe3.0 | Input clock slew rate ≥ 0.6 V/ns | 0.1 | |||||
JCKx | Additive jitter | fIN = 100 MHz; slew rate ≥ 3 V/ns; 12 kHz to 20 MHz integration bandwidth. | 100 | 160 | fs, RMS | ||
NF | Noise floor | fIN = 100 MHz; fOffset ≥ 10 MHz | Input clock slew rate ≥ 3 V/ns | –160 | -155 | dBc/Hz | |
SMBUS INTERFACE, OEx#, CKPWRGD_PD# | |||||||
VIH | High level input voltage | 2.0 | V | ||||
VIL | Low level input voltage | 0.8 | |||||
IIH | Input leakage current | With internal pull-up/pull-down | GND ≤ VIN ≤ VDD | –30 | 30 | µA | |
IIL | Input leakage current | With internal pull-up/pull-down | GND ≤ VIN ≤ VDD | –30 | 30 | µA | |
IIH | Input leakage current | Without internal pull-up/pull-down | GND ≤ VIN ≤ VDD | −5 | 5 | µA | |
IIL | Input leakage current | Without internal pull-up/pull-down | GND ≤ VIN ≤ VDD | −5 | 5 | µA | |
CIN | Input capacitance | 4.5 | pF | ||||
COUT | Output capacitance | 4.5 | pF | ||||
3-LEVEL DIGITAL INTERFACE (SADR0, SADR1) | |||||||
VIH | High level input voltage | 2.3 | V | ||||
VIM | Mid level input voltage | 1.25 | VDD/2 | 1.725 | |||
VIL | Low level input voltage | 0.85 | |||||
IIH | Input leakage current | With internal pull-up/pull-down | VIN = VDD | –30 | 30 | µA | |
IIL | Input leakage current | With internal pull-up/pull-down | VIN = GND | –30 | 30 | µA | |
CIN | Input capacitance(1) | 4.5 | pF |