SCAS882E June 2009 – October 2016 CDCE62002
PRODUCTION DATA.
The CDCE62002 is a high-performance device; therefore pay careful attention to device configuration and printed-circuit board layout with respect to power consumption. Table 20 provides the power consumption for the individual blocks within the CDCE62002. To estimate total power consumption, calculate the sum of the products of the number of blocks used and the power dissipated of each corresponding block.
INTERNAL BLOCK (Power at 3.3 V) |
POWER DISSIPATED PER BLOCK (mW) |
NUMBER OF BLOCKS PER DEVICE |
---|---|---|
Input circuit | 32 | 1 |
PLL and VCO core | 333 | 1 |
Output divider | 92 | 2 |
Output buffer ( LVPECL) | 150 | 2 |
Output buffer (LVDS) | 95 | 2 |
Output buffer (LVCMOS) | 62 | 4 |
This power estimate determines the degree of thermal management required for a specific design. Observing good thermal layout practices enables the thermal pad on the backside of the 32-pin VQFN package to provide a good thermal path between the die contained within the package and the ambient air. This thermal pad also serves as the ground connection the device; therefore, a low inductance connection to the ground plane is essential.