SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PISOLATION | Reference input isolation | Crosstalk between reference inputs, PRIREF = 27MHz LVCMOS, SECREF = 25MHz XTAL | -64 | dB | ||
PISOLATION | Reference input isolation | Crosstalk between reference inputs, PRIREF = 100MHz LVDS, SECREF = 25MHz LVCMOS | -72 | dB | ||
PISOLATION | Clock output isolation | Crosstalk between clock outputs, OUT1 = 100MHz LP-HCSL, OUT2 = 156.25MHz LVDS, PFD = 25MHz, int-PLL | -65 | dB | ||
PISOLATION | Clock output isolation | Crosstalk between clock outputs, OUT1 = 156.25MHz LVDS, OUT0 = 25MHz LVCMOS | -42 | dB |