SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDCE6214-Q1 is a four-channel, ultra-low power, medium grade jitter, clock generator for automotive application that can generate five independent clock outputs selectable between various modes of drivers. The input source could be a single-ended or differential input clock source, or a crystal. The CDCE6214-Q1 features a frac-N PLL to synthesize unrelated base frequency from any input frequency. The CDCE6214-Q1 can be configured through the I2C interface. In the absence of the serial interface, the GPIO pins can be used in Pin Mode to configure the product into distinctive configurations.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCE6214-Q1 | VQFN (24) | 4.00 mm × 4.00 mm |