SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fO_LVCMOS | Output frequency | 2 pF to GND, normal mode | 0.024 | 200 | MHz | |
VOH_LVCMOS | Output high voltage | IOH = 1 mA, VDDO_x is corresponding supply voltage. | 0.8 × VDDO_x | V | ||
VOL_LVCMOS | Output low voltage | IOL = 1 mA, VDDO_x is corresponding supply voltage. | 0.2 × VDDO_x | V | ||
IOH | Output high current | Vout = 0.8 × VDDO_x, VDDO_x = 1.8 V | -6 | mA | ||
IOH | Output high current | Vout = 0.8 × VDDO_x, VDDO_x = 2.5 V | -8.5 | mA | ||
IOH | Output high current | Vout = 0.8 × VDDO_x, VDDO_x = 3.3 V | -11.2 | mA | ||
IOL | Output low current | Vout = 0.2 × VDDO_x, VDDO_x = 1.8 V | 6 | mA | ||
IOL | Output low current | Vout = 0.2 × VDDO_x, VDDO_x = 2.5 V | 8.5 | mA | ||
IOL | Output low current | Vout = 0.2 × VDDO_x, VDDO_x = 3.3 V | 11.2 | mA | ||
TRISE-FALL | Output rise/fall time | 20/80%, CL= 5 pF, normal mode | 300 | 500 | 700 | ps |
TRISE-FALL | Output rise/fall time | 20/80%, CL= 5 pF, slow mode, measured on OUT0 | 1000 | ps | ||
TSKEW | Output-to-output skew(1) | LVCMOS-to-LVCMOS outputs, same divide value | 100 | ps | ||
TSKEW | Output-to-output skew(1) | LVCMOS-to-Differential outputs, same divide value | 400 | ps | ||
ODC | Output duty cycle | Not in PLL bypass mode | 45 | 55 | % | |
RON_LVCMOS | Output impedance | Normal mode | 45 | 60 | 75 | Ω |
RON_LVCMOS | Output impedance | Slow mode | 50 | 65 | 85 | Ω |