SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDCE6214-Q1 has a fully-integrated Phase-Locked Loop (PLL) circuit. The error between a reference phase and an internal feedback phase is compared at the phase-frequency-detector. The comparison result is fed to a charge pump that is connected to an integrated loop filter. The control voltage resulting from the loop filter tunes an internal Voltage-Controlled Oscillator (VCO). The frequency of the VCO is fed through a feedback divider (N-counter) back to the PFD.
fVCO IN MHz | fPFD IN MHz | BW IN MHz | PHASE MARGIN IN ° | DAMPING FACTOR | ICP IN mA | CPcap IN pF | RRes IN kΩ | CZcap IN pF |
---|---|---|---|---|---|---|---|---|
2400 | 25 | 0.469 | 70 | 0.5 | 0.60 | 16.1 | 2.5 | 580 |
2400 | 50 | 0.938 | 70 | 2 | 0.60 | 8.2 | 2.5 | 276 |
2400 | 100 | 1.60 | 70 | 0.5 | 0.80 | 8.2 | 2.5 | 303 |
2457.6 | 61.44 | 1.04 | 70 | 1.15 | 0.60 | 9.2 | 2.0 | 331 |
2500 | 25 | 0.49 | 70 | 0.4 | 0.60 | 13.5 | 2.5 | 497 |
2500 | 50 | 0.93 | 70 | 1.0 | 0.60 | 11.7 | 2.5 | 386 |
2400 | 50 | 400 | 65 | 0.1 | 0.40 | 11.7 | 1.5 | 636 |
INPUT FREQUENCY IN MHz | fPFD IN MHz | OUTPUT FREQUENCY IN MHz | fVCO | N-COUNTER DIVIDER VALUE | NUMERATOR | DENOMINATOR | PSA | OUTPUT DIVIDER |
---|---|---|---|---|---|---|---|---|
25 | 50 | 100 | 2400 | 48 | NA | NA | 4 | 6 |
25 | 25 | 100 | 2400 | 96 | NA | NA | 4 | 6 |
25 | 50 | 156.25 | 2500 | 50 | NA | NA | 4 | 4 |
25 | 25 | 25 | 2400 | 96 | NA | NA | 4 | 24 |
25 | 25 | 24.576 | 2457.6 | 98 | 5071614 | 16682942 | 4 | 25 |
25 | 25 | 148.5 | 2376 | 95 | 664983 | 16624579 | 4 | 4 |