SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fIN_Ref | Reference frequency | 10 | 200 | MHz | ||
VIH | Input high voltage | LVCMOS Input Buffer | 0.8 × VDD_REF | V | ||
VIL | Input low voltage | LVCMOS Input Buffer | 0.2 × VDD_REF | V | ||
dVIN/dT | Input slew rate | 20% - 80% | 1 | V/ns | ||
IDC | Input duty cycle | 40 | 60 | % | ||
IIN_LEAKAGE | Input leakage current | -100 | 100 | µA | ||
CIN_REF | Input capacitance | at 25°C | 5 | pF |