SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fIN_Xtal | Crystal frequency | Fundamental mode | 10 | 50 | MHz | |
ZESR | Crystal equivalent series resistance | fXTAL = 10 MHz to 16 MHz | 60 | Ω | ||
ZESR | Crystal equivalent series resistance | fXTAL = 16 MHz to 30 MHz | 50 | Ω | ||
ZESR | Crystal equivalent series resistance | fXTAL = 30 MHz to 50 MHz | 30 | Ω | ||
CL | Crystal load capacitance | Using on-chip load capacitance. A supported Crystal is within | 5 | 12.8 | pF | |
PXTAL | Crystal tolerated drive power | A supported crystal tolerates up to | 200 | µW | ||
CXIN_LOAD | On-Chip load capacitance | Programmable in typ. 200 fF steps | 3 | 9.1 | pF |