SNAS786B July 2020 – October 2021 CDCE6214-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VCO output connects to two individually configurable pre-scalar dividers sourcing the on-chip clock distribution – PSA and PSB. PSA and PSB can be configured as division value of /4, /5 or /6 independently.
The clock distribution consists of four output channels. Each output channel contains an integer divider (IOD) with glitchless switching and synchronization capabilities.
IOD can be sourced from either the PSA, the PSB, or the Reference Clock. IOD can be bypassed to provide a Reference clock at the output.
There are five output channels – OUT0, OUT1, OUT2, OUT3, and OUT4.
The OUT0 is a slew-rate controllable LVCMOS output. Either the reference clock or PFD clock can be routed to this output through the clock distribution network.
The OUT1 and OUT4 are identical output channels. The output buffers in this channel are compatible with various signaling standards – LVCMOS, LP-HCSL, and LVDS-like.
The OUT2 and OUT3 are identical output channels. The output buffers in this channel are compatible with various signaling standards – LP-HCSL and LVDS-like.
REGISTER BIT ADDRESS | REGISTER BIT FIELD NAME | DESCRIPTION |
---|---|---|
R25[10] | IP_BYP_OUT0_EN | Enables Reference Clock/PFD Clock to OUT0. |
R25[9] | REF_CH_MUX | Selects between PFD Clock or Input Reference Clock |
R25[14:11] | IP_REF_TO_OUT4_EN, IP_REF_TO_OUT3_EN, IP_REF_TO_OUT2_EN, IP_REF_TO_OUT1_EN | Selects reference clock to OUT1-OUT4 |
R56[15:14] | CH1_MUX | Clock selection MUX control for OUT1 |
R62[15:14] | CH2_MUX | Clock selection MUX control for OUT2 |
R67[15:14] | CH3_MUX | Clock selection MUX control for OUT3 |
R72[15:14] | CH4_MUX | Clock selection MUX control for OUT4 |
REGISTER BIT ADDRESS | REGISTER BIT FIELD NAME | DESCRIPTION |
---|---|---|
R47[6:5] | PLL_PSB | Programmable Pre-scalar divider PSB |
R47[4:3] | PLL_PSA | Programmable Pre-scalar divider PSA |
R56[13:0] | CH1_DIV | OUT1 Integer Divider value |
R62[13:0] | CH2_DIV | OUT2 Integer Divider value |
R67[13:0] | CH3_DIV | OUT3 Integer Divider value |
R72[13:0] | CH4_DIV | OUT4 Integer Divider value |
REGISTER BIT ADDRESS | REGISTER BIT FIELD NAME | DESCRIPTION |
---|---|---|
R78[12] | CH0_EN | Enables OUT0 LVCMOS Buffer |
R79[3:0] | CH0_CMOS_SLEW_RATE_CTRL | Controls output slew rate of OUT0 LVCMOS Buffer |
R59[14], R75[14] | CH1_CMOSN_EN, CH4_CMOSP_EN | Enables OUT1N/OUT4P LVCMOS Buffer |
R59[13], R75[13] | CH1_CMOSP_EN, CH4_CMOSN_EN | Enables OUT1P/OUT4N LVCMOS Buffer |
R59[12], R75[12] | CH1_CMOSN_POL, CH4_CMOSP_POL | Sets output polarity of OUT1N/OUT4P LVCMOS Buffer |
R59[11], R75[11] | CH1_CMOSP_POL, CH4_CMOSN_POL | Sets output polarity of OUT1P/OUT4N LVCMOS Buffer |
R60[3:0], R76[3:0] | CH1_CMOS_SLEW_RATE_CTRL, CH4_CMOS_SLEW_RATE_CTRL | Controls output slew rate of OUT1/OUT4 LVCMOS Buffer |
REGISTER BIT ADDRESS | REGISTER BIT FIELD NAME | DESCRIPTION |
---|---|---|
R57[14] , R63[13], R68[13], R73[13] | CH1_HCSL_EN, CH2_HCSL_EN, CH3_HCSL_EN, CH4_HCSL_EN | Enables LP-HCSL buffer on OUT1/OUT2/OUT3/OUT4 |
REGISTER BIT ADDRESS | REGISTER BIT FIELD NAME | DESCRIPTION |
---|---|---|
R59[15], R65[11], R70[11], R75[15] | CH1_LVDS_EN, CH2_LVDS_EN, CH3_LVDS_EN, CH4_LVDS_EN | Enables LVDS-like buffer on OUT1/OUT2/OUT3/OUT4 |
R60[15:12], R66[3:0], R71[3:0], R76[9:6] | CH1_DIFFBUF_IBIAS_TRIM, CH2_DIFFBUF_IBIAS_TRIM, CH3_DIFFBUF_IBIAS_TRIM, CH4_DIFFBUF_IBIAS_TRIM | Sets the output swing and output common mode of OUT1/OUT2/OUT3/OUT4 |
R60[11:10], R66[5:4], R71[5:4], R76[5:4] | CH1_LVDS_CMTRIM_INC, CH2_LVDS_CMTRIM_INC, CH3_LVDS_CMTRIM_INC, CH4_LVDS_CMTRIM_INC | Increases the output common mode of OUT1/OUT2/OUT3/OUT4. 2.5 V/3.3 V mode only. |
R60[5:4], R65[14:13], R71[10:9], R77[1:0] | CH1_LVDS_CMTRIM_DEC, CH2_LVDS_CMTRIM_DEC, CH3_LVDS_CMTRIM_DEC, CH4_LVDS_CMTRIM_DEC | Decreases the output common mode of OUT1/OUT2/OUT3/OUT4. 2.5 V/3.3 V mode only. |