SNAS811 July 2020 – May CDCE6214
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fO_PRG_AC | Output frequency | 0.024 | 328.125 | MHz | ||
VCM | Output common mode(2) | VDDO_X = 2.5 V, 3.3 V | 1.025 | 1.2 | 1.375 | V |
VCM | Output common mode(2) | VDDO_X = 1.8 V | 0.85 | 0.95 | 1.05 | V |
VOD | Differential output voltage(2) | VDDO_X = 1.8 V (Fout < 200 MHz), 2.5 V, 3.3 V. | 0.25 | 0.30 | 0.45 | V |
VOD | Differential output voltage(2) | VDDO_X = 1.8 V & Fout > 200 MHz | 0.22 | 0.30 | 0.45 | V |
tRF | Output rise/fall times | LVDS (20% to 80%) | 450 | 650 | 900 | ps |
ODC | Output duty cycle | Not in PLL bypass mode | 45 | 55 | % | |
TOUT-SKEW | Output skew(1) | Same divide value, LVDS to LVDS output | 100 | ps |