SNAS811 July 2020 – May CDCE6214
PRODUCTION DATA.
The operating modes listed in Table 18 can be set, and the GPIOs configured. An operating mode change only becomes effective when it is loaded from the EEPROM after a power cycle.
DESCRIPTION | MODE | REFSEL | HW_SW_CTRL | GPIO1 | GPIO2 | GPIO3 | GPIO4 |
---|---|---|---|---|---|---|---|
I2C + GPIO | Fall-back | M | M | I/O | SDA | SCL | I/O |
OE | Pin Mode | L/H | L/H | OE1 | OE2 | OE3 | OE4 |
I2C + GPIO | Serial Interface Mode | L/H | L/H | I/O | SDA | SCL | I/O |