SNAS852 june 2023 CDCE6214Q1TM
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high voltage | 0.8 × VDD_REF | V | |||
VIL | Input low voltage | 0.2 × VDD_REF | V | |||
IIH | Input high level current | VIH = VDD_REF, GPIO[1:4], PDN | -5 | 5 | µA | |
IIL | Input low level current | VIL = GND, GPIO[2:3] | -5 | 5 | µA | |
IIL | Input low level current | VIL = GND, GPIO[1], GPIO[4], PDN | -100 | 100 | µA | |
dVIN/dT | Input slew rate | 20% - 80% | 0.5 | V/ns | ||
TPULSE_WIDTH | Pulse width for correct operation | 10 | ns | |||
RPU | Pullup Resistance | Pins PDN, GPIO[1], GPIO[4] | 30 | 55 | 80 | kΩ |
CIN | Pin Capacitance | 10 | pF |