SNAS852 june 2023 CDCE6214Q1TM
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD_VCO | Core supply voltage | 1.71 | 1.8, 2.5, 3.3 | 3.465 | V |
VDDO_12, VDDO_34 | Output supply voltage | 1.71 | 1.8, 2.5, 3.3 | 3.465 | V |
VDD_REF | Reference supply voltage | 1.71 | 1.8, 2.5, 3.3 | 3.465 | V |
TA | Ambient temperature | -40 | 105 | °C | |
TJ | Junction temperature | -40 | 125 | °C | |
TLOCK | Continuous lock over temperature (without VCO calibration) | 145 | °C | ||
tRAMP | Maximum supply voltage ramp time(1) | 0.1 | 30 | ms |