The CDCE6214Q1TM ultra-low power clock generator provides an I2C-compatible serial interface for register and EEPROM access. The device is compatible to standard-mode I2C at 100 kHz and the fast-mode I2C at 400-kHz clock frequency.
- In fall-back mode, I2C target address = 67h.
- In other modes, I2C target address = 68h when the interface is
available. By default, the interface is not available.
- The LSB bit of the device can be programmed in the EEPROM. For example, if I2C_A0 is programmed H in Page 0 of EEPROM, setting HW_SW_CTRL=0 would set I2C address as 69h.
- Two devices with EEPROM + 1 device in fall-back mode can be used on the same I2C bus with addresses 67h, 68h and 69h.
Table 10-19 I2C-Compatible Serial Interface,
Target Address Byte(1)(2)7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|
Target Address [6:0] | R/W# Bit |
(1) The target address consists of two sections.
The hardwired MSBs A[6:1] and the
software-selectable LSBs A[0].
(2) The R/W# bit indicates a read (1) or a write
(0) transfer.
Table 10-20 I2C-Compatible Serial Interface,
Programmable Target Address(1)(2)A6 | A5 | A4 | A3 | A2 | A1 | A0 | HW_SW_SEL | DESCRIPTION |
---|
1 | 1 | 0 | 0 | 1 | 1 | 1 | MID | Fall-back Mode |
1 | 1 | 0 | 1 | 0 | 0 | I2C_A0 | LOW | EEPROM Page 0 |
1 | 1 | 0 | 1 | 0 | 0 | I2C_A0 | HIGH | EEPROM Page 1 |
(1) In EEPROM Page 0, Serial Interface is not
available. Device is configured in Pin Mode.
(2) In EEPROM Page 1, Serial Interface is not
available. Device is configured in Pin Mode.
The serial interface uses the following protocol as shown in Figure 10-10. The target address is followed by a word-wide register offset and a word-wide register value.