SNAS852 june 2023 CDCE6214Q1TM
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tRJ_ADD | Additive RMS Phase Jitter, System Level | int. Range from 10 kHz to 20 MHz , REF = HCSL 100 MHz with 0.5 V/ns, OUTx = 100 MHz LP-HCSL | 350 | fs | ||
tPROP, LVCMOS | Input-to-output propagation delay | REF = LVCMOS 25 MHz, OUTx = 25 MHz LVCMOS | 1 | ns | ||
tPROP, Differential | Input-to-output propagation delay(1) | REF = AC-LVDS 100 MHz, OUTx = 100 MHz. Measured on OUT0 | 2.3 | ns | ||
tPROP-VARIATION | Input-to-output delay variation in ZDB mode | ZDB mode, LVCMOS input = LVCMOS output = 25 MHz, PLL BW = 300 kHz to 900 kHz across temperature | -400 | 400 | ps |