The CDCE6214Q1TM is designed for
ease-of-use. To power up the device:
- Either tie the power supply pin (VDD_REF, VDD_VCO, VDDO_12
and VDDO_34) together or independently connect the pins to the 1.8-V, 2.5-V,
or 3.3-V power supply.
- Solder the GND Pin (DAP) to the PCB Plane.
- Ensure that the REFSEL, HW_SW_CTRL, and PDN configuration
pins are appropriately connected:
- Internally connect the PDN pin to VDD_REF through a
pullup resistor. When floating, the PDN pin will automatically
release the device from PDN.
- If the PDN pin is low, the device will not respond
to I2C commands.
- REFSEL and HW_SW_CTRL are tri-level pins. If left
floating, the device will start in fall-back mode.
The device is factory-configured to provide:
- 100-MHz LVDS with 25-MHz XTAL when HW_SW_CTRL = L. The 25-MHz output on OUT0 is
enabled.
- 100-MHz LP-HCSL with 25-MHz XTAL and HW_SW_CTRL = H. The 25-MHz output on OUT0 is enabled.