SCAS892C February 2010 – December 2016 CDCE937-Q1 , CDCEL937-Q1
PRODUCTION DATA.
The CDCE937-Q1 and CDCEL937-Q1 devices are modular PLL-based low-cost high-performance programmable clock synthesizers, multipliers, and dividers. It generates up to seven output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to three independent configurable PLLs.
The CDCEx937-Q1 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL937-Q1 and from 2.5 V to 3.3 V for CDCE937-Q1.
The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 pF to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal (that is, PWM signal).
The deep M/N divider ratio allows the generation of zero ppm audio or video, networking (WLAN, Bluetooth, Ethernet, GPS) or Interface (USB, IEEE1394, Memory Stick) clocks from a reference input frequency such as 27 MHz.
All PLLs supports SSC (spread-spectrum clocking). SSC can be center-spread or down-spread clocking which is a common technique to reduce electro-magnetic interference (EMI).
Based on the PLL frequency and the divider settings, the internal loop filter components are automatically adjusted to achieve high stability and optimized jitter transfer characteristic of each PLL.
The device supports non-volatile EEPROM programming for ease-customized application. It is preset to a factory default configuration (see Default Device Setting). It can be reprogrammed to a different application configuration before PCB assembly, or reprogrammed by in-system programming. All device settings are programmable through SDA and SCL bus, a 2-wire serial interface.
Three programmable control inputs, S0, S1 and S2, can be used to control various aspects of operation including frequency selection changing the SSC parameters to lower EMI, PLL bypass, power down, and choosing between low level or 3-state for output-disable function.
The CDCEx937-Q1 operates in 1.8-V environment. It is characterized for operation from –40°C to 125°C.
The CDCEx937-Q1 has three user-definable control terminals (S0, S1, and S2) that allow external control of device settings. They can be programmed to any of the following setting:
The user can predefine up to eight different control settings. Table 1 and Table 2 explain these settings.
EXTERNAL CONTROL BITS | PLL1 SETTING | PLL2 SETTING | PLL3 SETTING | Y1 SETTING | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Control Function | PLL Frequency Selection | SSC Selection | Output Y2/Y3 Selection | PLL Frequency Selection | SSC Selection | Output Y4/Y5 Selection | PLL Frequency Selection | SSC Selection | Output Y6/Y7 Selection | Output Y1 and Power-Down Selection |
SSC SELECTION (CENTER/DOWN) | ||||
---|---|---|---|---|
SSCx [3-BITS] | CENTER | DOWN | ||
0 | 0 | 0 | 0% (off) | 0% (off) |
0 | 0 | 1 | ±0.25% | –0.25% |
0 | 1 | 0 | ±0.5% | –0.5% |
0 | 1 | 1 | ±0.75% | –0.75% |
1 | 0 | 0 | ±1.0% | –1.0% |
1 | 0 | 1 | ±1.25% | –1.25% |
1 | 1 | 0 | ±1.5% | –1.5% |
1 | 1 | 1 | ±2.0% | –2.0% |
FREQUENCY SELECTION(2) | ||||
FSx | FUNCTION | |||
0 | Frequency0 | |||
1 | Frequency1 | |||
OUTPUT SELECTION(3) (Y2 ... Y7) | ||||
YxYx | FUNCTION | |||
0 | State0 | |||
1 | State1 |
Y1 SELECTION | |
---|---|
Y1 | FUNCTION |
0 | State 0 |
1 | State 1 |
S1/SDA and S2/SCL pins of the CDCEx937-Q1 are dual function pins. In default configuration they are defined as SDA and SCL for the serial interface. They can be programmed as control-pins (S1/S2) by setting the relevant bits in the EEPROM. Note that the changes to the Control register (Bit [6] of Byte [02]) have no effect until they are written into the EEPROM.
Once they are set as control pins, the serial programming interface is no longer available. However, if VDDOUT is forced to GND, the two control-pins, S1 and S2, temporally act as serial programming pins (SDA and SCL).
S0 is not a multi-use pin, it is a control pin only.
The internal EEPROM of CDCEx937-Q1 is preconfigured as shown in Figure 6. The input frequency is passed through to the output as a default. This allows the device to operate in default mode without the extra production step of program it. The default setting appears after power is supplied or after power-down or power-up sequence until it is re-programmed by the user to a different application configuration. A new register setting is programmed through the serial SDA and SCL interface.
Table 4 shows the factory default setting for the Control Terminal Register (external control pins). In normal operation, all 8 register settings are available, but in the default configuration only the first two settings (0 and 1) can be selected with S0, as S1 and S2 configured as programming pins in default mode.
Y1 | PLL1 SETTINGS | PLL2 SETTINGS | PLL3 SETTINGS | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
EXTERNAL CONTROL PINS | OUTPUT SELECT | FREQ. SELECT | SSC SELECT | OUTPUT SELECT | FREQ. SELECT | SSC SELECT | OUTPUT SELECT | FREQ. SELECT | SSC SELECT | OUTPUT SELECT | ||
S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 | FS2 | SSC2 | Y4Y5 | FS3 | SSC3 | Y6Y7 |
SCL (I2C) | SDA (I2C) | 0 | 3-state | fVCO1_0 | off | 3-state | fVCO2_0 | off | 3-state | fVCO1_0 | off | 3-state |
SCL (I2C) | SDA (I2C) | 1 | Enabled | fVCO1_0 | off | Enabled | fVCO2_0 | off | Enabled | fVCO1_0 | off | Enabled |
The CDCEx937-Q1 operates as a slave device of the 2-wire serial SDA and SCL bus, compatible with the popular SMBus or I2C specification. It operates in the standard-mode transfer (up to 100kbit/s) and fast-mode transfer (up to 400kbit/s) and supports 7-bit addressing.
The S1/SDA and S2/SCL pins of the CDC9xx are dual function pins. In the default configuration they are used as SDA and SCL serial programming interface. They can be re-programmed as general purpose control pins, S1 and S2, by changing the corresponding EEPROM setting, Byte 02, Bit [6].
The device supports Byte Write and Byte Read and Block Write and Block Read operations.
For Byte Write/Read operations, the system controller can individually access addressed bytes.
For Block Write/Read operations, the bytes are accessed in sequential order from lowest to highest byte (with most significant bit first) with the ability to stop after any complete byte has been transferred. The numbers of Bytes read-out are defined by Byte Count in the Generic Configuration Register. At Block Read instruction all bytes defined in the Byte Count has to be readout to correctly finish the read cycle.
Once a byte has been sent, it is written into the internal register and is effective immediately. This applies to each transferred byte independent of whether this is a Byte Write or a Block Write sequence.
If the EEPROM Write Cycle is initiated, the internal SDA register contents are written into the EEPROM. During this write cycle, data is not accepted at the SDA and SCL bus until the write cycle is completed. However, data can be read during the programming sequence (Byte Read or Block Read). The programming status can be monitored by reading EEPIP, Byte 01–Bit [6].
The offset of the indexed byte is encoded in the command code, as described in Table 5.
DEVICE | A6 | A5 | A4 | A3 | A2 | A1(1) | A0(1) | R/W |
---|---|---|---|---|---|---|---|---|
CDCEx913 | 1 | 1 | 0 | 0 | 1 | 0 | 1 | 1/0 |
CDCEx925 | 1 | 1 | 0 | 0 | 1 | 0 | 0 | 1/0 |
CDCEx937 | 1 | 1 | 0 | 1 | 1 | 0 | 1 | 1/0 |
CDCEx949 | 1 | 1 | 0 | 1 | 1 | 0 | 0 | 1/0 |
BIT | DESCRIPTION |
---|---|
7 | 0 = Block Read or Block Write operation 1 = Byte Read or Byte Write operation |
(6:0) | Byte Offset for Byte Read, Block Read, Byte Write and Block Write operation. |
Figure 13 shows how the CDCEx937-Q1 clock synthesizer is connected to the SDA and SCL serial interface bus. Multiple devices can be connected to the bus but the speed may require reduction if many devices are connected (400 kHz is the maximum).
Note that the pullup resistors (RP) depends on the supply voltage, bus capacitance, and number of connected devices. The recommended pullup value is 4.7 kΩ. It must meet the minimum sink current of 3 mA at VOLmax = 0.4 V for the output stages (for more details see SMBus or I2C Bus specification).
The clock input, control pins, PLLs, and output stages are user configurable. The following tables and explanations describe the programmable functions of the CDCEx937-Q1. All settings can be manually written into the device through the SDA and SCL bus or easily programmed by using the TI Pro-Clock software. TI Pro-Clock software allows the user to quickly make all settings and automatically calculates the values for optimized performance at lowest jitter.
ADDRESS OFFSET | REGISTER DESCRIPTION | TABLE |
---|---|---|
00h | Generic Configuration Register | Table 9 |
10h | PLL1 Configuration Register | Table 10 |
20h | PLL2 Configuration Register | Table 11 |
30h | PLL3 Configuration Register | Table 12 |
The grey-highlighted bits, described in the Configuration Registers tables in the following pages, belong to the Control Terminal Register. The user can predefine up to eight different control settings. These settings then can be selected by the external control pins, S0, S1, and S2 (see the Control Terminal Configuration section).
Y1 | PLL1 SETTINGS | PLL2 SETTINGS | PLL3 SETTINGS | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EXTERNAL CONTROL PINS | OUTPUT SELECT | FREQ. SELECT | SSC SELECT | OUTPUT SELECT | FREQ. SELECT | SSC SELECT | OUTPUT SELECT | FREQ. SELECT | SSC SELECT | OUTPUT SELECT | |||
S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 | FS2 | SSC2 | Y4Y5 | FS3 | SSC3 | Y6Y7 | |
0 | 0 | 0 | 0 | Y1_0 | FS1_0 | SSC1_0 | Y2Y3_0 | FS2_0 | SSC2_0 | Y4Y5_0 | FS3_0 | SSC3_0 | Y6Y7_0 |
1 | 0 | 0 | 1 | Y1_1 | FS1_1 | SSC1_1 | Y2Y3_1 | FS2_1 | SSC2_1 | Y4Y5_1 | FS3_1 | SSC3_1 | Y6Y7_1 |
2 | 0 | 1 | 0 | Y1_2 | FS1_2 | SSC1_2 | Y2Y3_2 | FS2_2 | SSC2_2 | Y4Y5_2 | FS3_2 | SSC3_2 | Y6Y7_2 |
3 | 0 | 1 | 1 | Y1_3 | FS1_3 | SSC1_3 | Y2Y3_3 | FS2_3 | SSC2_3 | Y4Y5_3 | FS3_3 | SSC3_3 | Y6Y7_3 |
4 | 1 | 0 | 0 | Y1_4 | FS1_4 | SSC1_4 | Y2Y3_4 | FS2_4 | SSC2_4 | Y4Y5_4 | FS3_4 | SSC3_4 | Y6Y7_4 |
5 | 1 | 0 | 1 | Y1_5 | FS1_5 | SSC1_5 | Y2Y3_5 | FS2_5 | SSC2_5 | Y4Y5_5 | FS3_5 | SSC3_5 | Y6Y7_5 |
6 | 1 | 1 | 0 | Y1_6 | FS1_6 | SSC1_6 | Y2Y3_6 | FS2_6 | SSC2_6 | Y4Y5_6 | FS3_6 | SSC3_6 | Y6Y7_6 |
7 | 1 | 1 | 1 | Y1_7 | FS1_7 | SSC1_7 | Y2Y3_7 | FS2_7 | SSC2_7 | Y4Y5_7 | FS3_7 | SSC3_7 | Y6Y7_7 |
Address Offset(1) | 04h | 13h | 10h to 12h | 15h | 23h | 20h to 22h | 25h | 33h | 30h to 32h | 35h |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
00h | 7 | E_EL | Xb | Device identification (read-only): 1 is CDCE937-Q1 (3.3 V), 0 is CDCEL937-Q1 (1.8 V) | ||||
6:4 | RID | Xb | Revision Identification Number (read only) | |||||
3:0 | VID | 1h | Vendor Identification Number (read only) | |||||
01h | 7 | – | 0b | Reserved – always write 0 | ||||
6 | EEPIP | 0b | EEPROM Programming Status:(4) (read only) | 0 – EEPROM programming is completed 1 – EEPROM is in programming mode |
||||
5 | EELOCK | 0b | Permanently Lock EEPROM Data(5) | 0 – EEPROM is not locked 1 – EEPROM is permanently locked |
||||
4 | PWDN | 0b | Device Power Down (overwrites S0/S1/S2 setting; configuration register settings are unchanged) Note: PWDN cannot be set to 1 in the EEPROM. |
|||||
0 – device active (PLL1 and all outputs are enabled) 1 – device power down (PLL1 in power down and all outputs in 3-state) |
||||||||
3:2 | INCLK | 00b | Input clock selection: | 00 – Xtal 01 – VCXO 10 – LVCMOS 11 – reserved | ||||
1:0 | SLAVE_ADR | 01b | Programmable Address Bits A0 and A1 of the Slave Receiver Address | |||||
02h | 7 | M1 | 1b | Clock source selection for output Y1: | 0 – input clock 1 – PLL1 clock | |||
6 | SPICON | 0b | Operation mode selection for pin 18/19(6) | |||||
0 – serial programming interface SDA (pin 19) and SCL (pin 18) 1 – control pins S1 (pin 19) and S2 (pin 18) |
||||||||
5:4 | Y1_ST1 | 11b | Y1-State0/1 Definition | |||||
3:2 | Y1_ST0 | 01b | 00 – device power down (all PLLs in power down and all outputs in 3-State) 01 – Y1 disabled to 3-state |
10 – Y1 disabled to low 11 – Y1 enabled |
||||
1:0 | Pdiv1 [9:8] | 001h | 10-Bit Y1-Output-Divider Pdiv1: | 0 – divider reset and stand-by 1-to-1023 – divider value |
||||
03h | 7:0 | Pdiv1 [7:0] | ||||||
04h | 7 | Y1_7 | 0b | Y1_ST0/Y1_ST1 State Selection(7) | ||||
6 | Y1_6 | 0b | 0 – State0 (predefined by Y1_ST0) 1 – State1 (predefined by Y1_ST1) |
|||||
5 | Y1_5 | 0b | ||||||
4 | Y1_4 | 0b | ||||||
3 | Y1_3 | 0b | ||||||
2 | Y1_2 | 0b | ||||||
1 | Y1_1 | 1b | ||||||
0 | Y1_0 | 0b | ||||||
05h | 7:3 | XCSEL | 0Ah | Crystal Load Capacitor Selection(8) | 00h → 0 pF 01h → 1 pF 02h → 2 pF : 14h-to-1Fh → 20 pF |
![]() |
||
2:0 | 0b | Reserved – do not write other than 0 | ||||||
06h | 7:1 | BCOUNT | 40h | 7-Bit Byte Count (defines the number of bytes which is sent from this device at the next Block Read transfer); all bytes have to be read out to correctly finish the read cycle.) | ||||
0 | EEWRITE | 0b | Initiate EEPROM Write Cycle(4) (9) | 0– no EEPROM write cycle 1 – start EEPROM write cycle (internal configuration register is saved to the EEPROM) |
||||
07h-0Fh | — | 0h | Unused address range |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10h | 7:5 | SSC1_7 [2:0] | 000b | SSC1: PLL1 SSC Selection (Modulation Amount)(4) | |||
4:2 | SSC1_6 [2:0] | 000b | Down
000 (off) 001 – 0.25% 010 – 0.5% 011 – 0.75% 100 – 1.0% 101 – 1.25% 110 – 1.5% 111 – 2.0% |
Center
000 (off) 001 ± 0.25% 010 ± 0.5% 011 ± 0.75% 100 ± 1.0% 101 ± 1.25% 110 ± 1.5% 111 ± 2.0% |
|||
1:0 | SSC1_5 [2:1] | 000b | |||||
11h | 7 | SSC1_5 [0] | |||||
6:4 | SSC1_4 [2:0] | 000b | |||||
3:1 | SSC1_3 [2:0] | 000b | |||||
0 | SSC1_2 [2] | 000b | |||||
12h | 7:6 | SSC1_2 [1:0] | |||||
5:3 | SSC1_1 [2:0] | 000b | |||||
2:0 | SSC1_0 [2:0] | 000b | |||||
13h | 7 | FS1_7 | 0b | FS1_x: PLL1 Frequency Selection(4) | |||
6 | FS1_6 | 0b | 0 – fVCO1_0 (predefined by PLL1_0 – Multiplier/Divider value) 1 – fVCO1_1 (predefined by PLL1_1 – Multiplier/Divider value) |
||||
5 | FS1_5 | 0b | |||||
4 | FS1_4 | 0b | |||||
3 | FS1_3 | 0b | |||||
2 | FS1_2 | 0b | |||||
1 | FS1_1 | 0b | |||||
0 | FS1_0 | 0b | |||||
14h | 7 | MUX1 | 1b | PLL1 Multiplexer: | 0 – PLL1 1 – PLL1 Bypass (PLL1 is in power down) |
||
6 | M2 | 1b | Output Y2 Multiplexer: | 0 – Pdiv1 1 – Pdiv2 |
|||
5:4 | M3 | 10b | Output Y3 Multiplexer: | 00 – Pdiv1-Divider 01 – Pdiv2-Divider 10 – Pdiv3-Divider 11 – reserved |
|||
3:2 | Y2Y3_ST1 | 11b | Y2, Y3-State0/1definition: | 00 – Y2/Y3 disabled to 3-State (PLL1 is in power down) 01 – Y2/Y3 disabled to 3-State 10–Y2/Y3 disabled to low 11 – Y2/Y3 enabled |
|||
1:0 | Y2Y3_ST0 | 01b | |||||
15h | 7 | Y2Y3_7 | 0b | Y2Y3_x Output State Selection(4) | |||
6 | Y2Y3_6 | 0b | 0 – state0 (predefined by Y2Y3_ST0) 1 – state1 (predefined by Y2Y3_ST1) |
||||
5 | Y2Y3_5 | 0b | |||||
4 | Y2Y3_4 | 0b | |||||
3 | Y2Y3_3 | 0b | |||||
2 | Y2Y3_2 | 0b | |||||
1 | Y2Y3_1 | 1b | |||||
0 | Y2Y3_0 | 0b | |||||
16h | 7 | SSC1DC | 0b | PLL1 SSC down/center selection: | 0 – down 1 – center | ||
6:0 | Pdiv2 | 01h | 7-Bit Y2-Output-Divider Pdiv2: | 0 – reset and stand-by 1-to-127 is divider value | |||
17h | 7 | — | 0b | Reserved – do not write others than 0 | |||
6:0 | Pdiv3 | 01h | 7-Bit Y3-Output-Divider Pdiv3: | 0 – reset and stand-by 1-to-127 is divider value | |||
18h | 7:0 | PLL1_0N [11:4] | 004h | PLL1_0: 30-Bit Multiplier/Divider value for frequency fVCO1_0
(for more information, see PLL Multiplier or Divider Definition). |
|||
19h | 7:4 | PLL1_0N [3:0] | |||||
3:0 | PLL1_0R [8:5] | 000h | |||||
1Ah | 7:3 | PLL1_0R[4:0] | |||||
2:0 | PLL1_0Q [5:3] | 10h | |||||
1Bh | 7:5 | PLL1_0Q [2:0] | |||||
4:2 | PLL1_0P [2:0] | 010b | |||||
1:0 | VCO1_0_RANGE | 00b | fVCO1_0 range selection: | 00 – fVCO1_0 < 125 MHz 01 – 125 MHz ≤ fVCO1_0 < 150 MHz 10 – 150 MHz ≤ fVCO1_0 < 175 MHz 11 – fVCO1_0 ≥ 175 MHz |
|||
1Ch | 7:0 | PLL1_1N [11:4] | 004h | PLL1_1: 30-Bit Multiplier/Divider value for frequency fVCO1_1
(for more information, see PLL Multiplier or Divider Definition). |
|||
1Dh | 7:4 | PLL1_1N [3:0] | |||||
3:0 | PLL1_1R [8:5] | 000h | |||||
1Eh | 7:3 | PLL1_1R[4:0] | |||||
2:0 | PLL1_1Q [5:3] | 10h | |||||
1Fh | 7:5 | PLL1_1Q [2:0] | |||||
4:2 | PLL1_1P [2:0] | 010b | |||||
1:0 | VCO1_1_RANGE | 00b | fVCO1_1 range selection: | 00 – fVCO1_1 < 125 MHz 01 – 125 MHz ≤ fVCO1_1 < 150 MHz 10 – 150 MHz ≤ fVCO1_1 < 175 MHz 11 – fVCO1_1 ≥ 175 MHz |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
20h | 7:5 | SSC2_7 [2:0] | 000b | SSC2: PLL2 SSC Selection (Modulation Amount)(4) | |||
4:2 | SSC2_6 [2:0] | 000b | Down
000 (off) 001 – 0.25% 010 – 0.5% 011 – 0.75% 100 – 1.0% 101 – 1.25% 110 – 1.5% 111 – 2.0% |
Center
000 (off) 001 ± 0.25% 010 ± 0.5% 011 ± 0.75% 100 ± 1.0% 101 ± 1.25% 110 ± 1.5% 111 ± 2.0% |
|||
1:0 | SSC2_5 [2:1] | 000b | |||||
21h | 7 | SSC2_5 [0] | |||||
6:4 | SSC2_4 [2:0] | 000b | |||||
3:1 | SSC2_3 [2:0] | 000b | |||||
0 | SSC2_2 [2] | 000b | |||||
22h | 7:6 | SSC2_2 [1:0] | |||||
5:3 | SSC2_1 [2:0] | 000b | |||||
2:0 | SSC2_0 [2:0] | 000b | |||||
23h | 7 | FS2_7 | 0b | FS2_x: PLL2 Frequency Selection(4) | |||
6 | FS2_6 | 0b | 0 – fVCO2_0 (predefined by PLL2_0 – Multiplier/Divider value) 1 – fVCO2_1 (predefined by PLL2_1 – Multiplier/Divider value) |
||||
5 | FS2_5 | 0b | |||||
4 | FS2_4 | 0b | |||||
3 | FS2_3 | 0b | |||||
2 | FS2_2 | 0b | |||||
1 | FS2_1 | 0b | |||||
0 | FS2_0 | 0b | |||||
24h | 7 | MUX2 | 1b | PLL2 Multiplexer: | 0 – PLL2 1 – PLL2 Bypass (PLL2 is in power down) |
||
6 | M4 | 1b | Output Y4 Multiplexer: | 0 – Pdiv2 1 – Pdiv4 |
|||
5:4 | M5 | 10b | Output Y5 Multiplexer: | 00 – Pdiv2-Divider 01 – Pdiv4-Divider 10 – Pdiv5-Divider 11 – reserved |
|||
3:2 | Y4Y5_ST1 | 11b | Y4, Y5-State0/1definition: | 00 – Y4/Y5 disabled to 3-State (PLL2 is in power down) 01 – Y4/Y5 disabled to 3-State 10–Y4/Y5 disabled to low 11 – Y4/Y5 enabled |
|||
1:0 | Y4Y5_ST0 | 01b | |||||
25h | 7 | Y4Y5_7 | 0b | Y4Y5_x Output State Selection(4) | |||
6 | Y4Y5_6 | 0b | 0 – state0 (predefined by Y4Y5_ST0) 1 – state1 (predefined by Y4Y5_ST1) |
||||
5 | Y4Y5_5 | 0b | |||||
4 | Y4Y5_4 | 0b | |||||
3 | Y4Y5_3 | 0b | |||||
2 | Y4Y5_2 | 0b | |||||
1 | Y4Y5_1 | 1b | |||||
0 | Y4Y5_0 | 0b | |||||
26h | 7 | SSC2DC | 0b | PLL2 SSC down/center selection: | 0 – down 1 – center |
||
6:0 | Pdiv4 | 01h | 7-Bit Y4-Output-Divider Pdiv4: | 0 – reset and stand-by 1-to-127 – divider value | |||
27h | 7 | — | 0b | Reserved – do not write others than 0 | |||
6:0 | Pdiv5 | 01h | 7-Bit Y5-Output-Divider Pdiv5: | 0 – reset and stand-by 1-to-127 – divider value | |||
28h | 7:0 | PLL2_0N [11:4 | 004h | PLL2_0: 30-Bit Multiplier/Divider value for frequency fVCO2_0
(for more information, see PLL Multiplier or Divider Definition). |
|||
29h | 7:4 | PLL2_0N [3:0] | |||||
3:0 | PLL2_0R [8:5] | 000h | |||||
2Ah | 7:3 | PLL2_0R[4:0] | |||||
2:0 | PLL2_0Q [5:3] | 10h | |||||
2Bh | 7:5 | PLL2_0Q [2:0] | |||||
4:2 | PLL2_0P [2:0] | 010b | |||||
1:0 | VCO2_0_RANGE | 00b | fVCO2_0 range selection: | 00 – fVCO2_0 < 125 MHz 01 – 125 MHz ≤ fVCO2_0 < 150 MHz 10 – 150 MHz ≤ fVCO2_0 < 175 MHz 11 – fVCO2_0 ≥ 175 MHz |
|||
2Ch | 7:0 | PLL2_1N [11:4] | 004h | PLL2_1: 30-Bit Multiplier/Divider value for frequency fVCO2_1
(for more information, see PLL Multiplier or Divider Definition). |
|||
2Dh | 7:4 | PLL2_1N [3:0] | |||||
3:0 | PLL2_1R [8:5] | 000h | |||||
2Eh | 7:3 | PLL2_1R[4:0] | |||||
2:0 | PLL2_1Q [5:3] | 10h | |||||
2Fh | 7:5 | PLL2_1Q [2:0] | |||||
4:2 | PLL2_1P [2:0] | 010b | |||||
1:0 | VCO2_1_RANGE | 00b | fVCO2_1 range selection: | 00 – fVCO2_1 < 125 MHz 01 – 125 MHz ≤ fVCO2_1 < 150 MHz 10 – 150 MHz ≤ fVCO2_1 < 175 MHz 11 – fVCO2_1 ≥ 175 MHz |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
30h | 7:5 | SSC3_7 [2:0] | 000b | SSC3: PLL3 SSC Selection (Modulation Amount)(4) | |||
4:2 | SSC3_6 [2:0] | 000b | Down
000 (off) 001 – 0.25% 010 – 0.5% 011 – 0.75% 100 – 1.0% 101 – 1.25% 110 – 1.5% 111 – 2.0% |
Center
000 (off) 001 ± 0.25% 010 ± 0.5% 011 ± 0.75% 100 ± 1.0% 101 ± 1.25% 110 ± 1.5% 111 ± 2.0% |
|||
1:0 | SSC3_5 [2:1] | 000b | |||||
31h | 7 | SSC3_5 [0] | |||||
6:4 | SSC3_4 [2:0] | 000b | |||||
3:1 | SSC3_3 [2:0] | 000b | |||||
0 | SSC3_2 [2] | 000b | |||||
32h | 7:6 | SSC3_2 [1:0] | |||||
5:3 | SSC3_1 [2:0] | 000b | |||||
2:0 | SSC3_0 [2:0] | 000b | |||||
33h | 7 | FS3_7 | 0b | FS3_x: PLL3 Frequency Selection(4) | |||
6 | FS3_6 | 0b | 0 – fVCO3_0 (predefined by PLL3_0 – Multiplier/Divider value) 1 – fVCO3_1 (predefined by PLL3_1 – Multiplier/Divider value) |
||||
5 | FS3_5 | 0b | |||||
4 | FS3_4 | 0b | |||||
3 | FS3_3 | 0b | |||||
2 | FS3_2 | 0b | |||||
1 | FS3_1 | 0b | |||||
0 | FS3_0 | 0b | |||||
34h | 7 | MUX3 | 1b | PLL3 Multiplexer: | 0 – PLL3 1 – PLL3 Bypass (PLL3 is in power down) |
||
6 | M6 | 1b | Output Y6 Multiplexer: | 0 – Pdiv4 1 – Pdiv6 |
|||
5:4 | M7 | 10b | Output Y7 Multiplexer: | 00 – Pdiv4-Divider 01 – Pdiv6-Divider 10 – Pdiv7-Divider 11 – reserved |
|||
3:2 | Y6Y7_ST1 | 11b | Y6, Y7-State0/1definition: | 00 – Y6/Y7 disabled to 3-State and PLL3 power down 01 – Y6/Y7 disabled to 3-State 10 –Y6/Y7 disabled to low 11 – Y6/Y7 enabled |
|||
1:0 | Y6Y7_ST0 | 01b | |||||
35h | 7 | Y6Y7_7 | 0b | Y6Y7_x Output State Selection(4) | |||
6 | Y6Y7_6 | 0b | 0 – state0 (predefined by Y6Y7_ST0) 1 – state1 (predefined by Y6Y7_ST1) |
||||
5 | Y6Y7_5 | 0b | |||||
4 | Y6Y7_4 | 0b | |||||
3 | Y6Y7_3 | 0b | |||||
2 | Y6Y7_2 | 0b | |||||
1 | Y6Y7_1 | 1b | |||||
0 | Y6Y7_0 | 0b | |||||
36h | 7 | SSC3DC | 0b | PLL3 SSC down/center selection: | 0 – down 1 – center | ||
6:0 | Pdiv6 | 01h | 7-Bit Y6-Output-Divider Pdiv6: | 0 – reset and stand-by 1-to-127 – divider value | |||
37h | 7 | — | 0b | Reserved – do not write others than 0 | |||
6:0 | Pdiv7 | 01h | 7-Bit Y7-Output-Divider Pdiv7: | 0 – reset and stand-by 1-to-127 – divider value | |||
38h | 7:0 | PLL3_0N [11:4] | 004h | PLL3_0: 30-Bit Multiplier/Divider value for frequency fVCO3_0
(for more information, see PLL Multiplier or Divider Definition). |
|||
39h | 7:4 | PLL3_0N [3:0] | |||||
3:0 | PLL3_0R [8:5] | 000h | |||||
3Ah | 7:3 | PLL3_0R[4:0] | |||||
2:0 | PLL3_0Q [5:3] | 10h | |||||
3Bh | 7:5 | PLL3_0Q [2:0] | |||||
4:2 | PLL3_0P [2:0] | 010b | |||||
1:0 | VCO3_0_RANGE | 00b | fVCO3_0 range selection: | 00 – fVCO3_0 < 125 MHz 01 – 125 MHz ≤ fVCO3_0 < 150 MHz 10 – 150 MHz ≤ fVCO3_0 < 175 MHz 11 – fVCO3_0 ≥ 175 MHz |
|||
3Ch | 7:0 | PLL3_1N [11:4] | 004h | PLL3_1: 30-Bit Multiplier/Divider value for frequency fVCO3_1
(for more information, see PLL Multiplier or Divider Definition). |
|||
3Dh | 7:4 | PLL3_1N [3:0] | |||||
3:0 | PLL3_1R [8:5] | 000h | |||||
3Eh | 7:3 | PLL3_1R[4:0] | |||||
2:0 | PLL3_1Q [5:3] | 10h | |||||
3Fh | 7:5 | PLL3_1Q [2:0] | |||||
4:2 | PLL3_1P [2:0] | 010b | |||||
1:0 | VCO3_1_RANGE | 00b | fVCO3_1 range selection: | 00 – fVCO3_1 < 125 MHz 01 – 125 MHz ≤ fVCO3_1 < 150 MHz 10 – 150 MHz ≤ fVCO3_1 < 175 MHz 11 – fVCO3_1 ≥ 175 MHz |