Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDCEx937 Flexible Low Power LVCMOS Clock
Generator
With SSC Support For EMI Reduction
1 Features
- Member of Programmable Clock Generator Family
- CDCEx913: 1PLL, 3 Outputs
- CDCEx925: 2PLL, 5 Outputs
- CDCEx937: 3PLL, 7 Outputs
- CDCEx949: 4LL, 9 Outputs
- In-System Programmability and EEPROM
- Serial Programmable Volatile Register
- Nonvolatile EEPROM to Store Customer Setting
- Flexible Input Clocking Concept
- External Crystal: 8MHz to 32MHz
- On-Chip VCXO: Pull Range ±150ppm
- Single-Ended LVCMOS up to 160MHz
- Free Selectable Output Frequency up to
230MHz
- Low-Noise PLL Core
- PLL Loop Filter Components Integrated
- Low Period Jitter (Typical 60ps)
- Separate Output Supply Pins
- CDCE937: 3.3V and 2.5V
- CDCEL937: 1.8V
- Flexible Clock Driver
- Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
- Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID,
Bluetooth™, WLAN,
Ethernet™, and GPS
- Generates Common Clock Frequencies Used With TI DaVinci™, OMAP™, DSPs
- Programmable SSC Modulation
- Enables 0PPM Clock Generation
- 1.8V Device Power Supply
- Wide Temperature Range –40°C to 85°C
- Packaged in TSSOP
- Development and Programming Kit for Easy PLL
Design and Programming (TI Pro-Clock™)