SCAS844G August 2007 – January 2024 CDCE949 , CDCEL949
PRODUCTION DATA
When the CDCEx949 is in crystal oscillator or in VCXO configuration, the internal capacitors require different internal capacitance. The following steps are recommended to switch to VCXO mode when the configuration for the on-chip capacitor is still set for XO mode. To center the output frequency to 0 ppm: