SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER (1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LREF_MUX | Reference mux isolation | XIN = Crystal 25 MHz, REF = 27 MHz | 89 | dBc | ||
LREF_MUX | Reference mux isolation | XIN = Crystal 25 MHz, REF = 24.576 MHz | 78 | dBc |