SCAS946A November   2016  – January 2017 CDCLVP111-SP
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
    4. 6.4 Thermal Information
    5. 6.5 LVECL DC Electrical Characteristics
    6. 6.6 LVPECL DC Electrical Characteristics
    7. 6.7 AC Electrical Characteristics
    8. 6.8 Typical Characteristics
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
    2. 8.2 Typical Application
      1. 8.2.1 Fanout Buffer for Line Card Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 LVPECL Output Termination
          2. 8.2.1.2.2 Input Termination
        3. 8.2.1.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Power-Supply Filtering
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • HFG|36
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

see (1)
MIN MAX UNIT
VCC Supply voltage (relative to VEE) –0.3 4.6 V
VI Input voltage –0.3 VCC + 0.5 V
VO Output voltage –0.3 VCC + 0.5 V
IIN Input current ±20 mA
VEE Negative supply voltage (relative to VCC) –4.6 0.3 V
IBB Sink/source current –1 1 mA
IO DC output current –50 mA
TJ Maximum operating junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage (relative to VEE) 2.375 2.5/3.3 3.8 V
TJ Operating junction temperature –55 125 °C

Thermal Information

THERMAL METRIC(1) CDCLVP111-SP UNIT
HFG (CFP)
36 PINS
RθJA Junction-to-ambient thermal resistance(2) 107.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 33.2 °C/W
RθJB Junction-to-board thermal resistance 98.9 °C/W
ψJT Junction-to-top characterization parameter 29.2 °C/W
ψJB Junction-to-board characterization parameter 91.36 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 13.4 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
According to JESD 51-7 standard.

LVECL DC Electrical Characteristics

Vsupply: VCC = 0 V, VEE = –2.375 V to –3.8 V over operating temperature range TJ = –55°C to 125°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IEE Supply internal current Absolute value of current –55°C, 25°C, 125°C 30 85 mA
ICC Output and internal supply current All outputs terminated 50 Ω to VCC – 2 V –55°C, 25°C 385 mA
125°C 405
IIN Input current Includes pullup and pulldown resistors,
VIH = VCC, VIL = VCC – 2 V
–55°C, 25°C, 125°C –150 150 μA
VBB Internally generated bias voltage For VEE = –3 V to –3.8 V, IBB = –0.2 mA –55°C, 25°C, 125°C –1.45 –1.3 –1.125 V
VEE = –2.375 V to –2.75 V, IBB = –0.2 mA –55°C, 25°C, 125°C –1.3 –1.25 –1.1
VIH High-level input voltage (CLK_SEL) –55°C, 25°C, 125°C –1.165 –0.88 V
VIL Low-level input voltage (CLK_SEL) –55°C, 25°C, 125°C –1.81 –1.475 V
VID Input amplitude (CLKn, CLKn) Difference of input, see (1),
CDCLVP111-SP q_vihvil_cas859.gif
–55°C, 25°C, 125°C 0.5 1.3 V
VCM Common-mode voltage (CLKn, CLKn) DC offset relative to VEE –55°C, 25°C, 125°C VEE + 1 –0.3 V
VOH High-level output voltage IOH = –21 mA –55°C –1.26 –0.85 V
25°C –1.2 –0.85
125°C –1.15 –0.8
VOL Low-level output voltage IOL = –5 mA 25°C –1.85 –1.425 V
–55°C, 125°C –1.85 –1.25
VOD Differential output voltage swing Terminated with 50 Ω to VCC – 2 V, see Figure 4 –55°C, 25°C, 125°C 350 mV
VID minimum and maximum is required to maintain AC specifications, actual device function tolerates a minimum VID of 100 mV.

LVPECL DC Electrical Characteristics

Vsupply: VCC = 2.375 V to 3.8 V, VEE= 0 V over operating temperature range TJ = –55°C to 125°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IEE Supply internal current Absolute value of current –55°C, 25°C, 125°C 30 85 mA
ICC Output and internal supply current All outputs terminated 50 Ω to VCC – 2 V -55°C, 25°C 385 mA
125°C 405
IIN Input current Includes pullup and pulldown resistors
VIH = VCC, VIL= VCC – 2 V
–55°C, 25°C, 125°C –150 150 μA
VBB Internally generated bias voltage VCC = 3 V to 3.8 V, IBB= –0.2 mA –55°C, 25°C, 125°C VCC – 1.45 VCC – 1.3 VCC – 1.125 V
VCC = 2.375 V to 2.75 V, IBB = –0.2 mA –55°C, 25°C, 125°C VCC – 1.3 VCC – 1.25 VCC – 1.1
VIH High-level input voltage (CLK_SEL) –55°C, 25°C, 125°C VCC – 1.165 VCC – 0.88 V
VIL Low-level input voltage (CLK_SEL) –55°C, 25°C, 125°C VCC – 1.81 VCC – 1.475 V
VID Input amplitude (CLKn, CLKn) Difference of input, see (1),
CDCLVP111-SP q_vihvil_cas859.gif
–55°C, 25°C, 125°C 0.5 1.3 V
VCM Common-mode
voltage (CLKn, CLKn)
DC offset relative to VEE –55°C, 25°C, 125°C 1 VCC – 0.3 V
VOH High-level output
voltage
IOH = –21 mA –55°C VCC – 1.26 VCC – 0.85 V
25°C VCC – 1.2 VCC – 0.85
125°C VCC – 1.15 VCC – 0.8
VOL Low-level output
voltage
IOL = –5 mA 25°C VCC – 1.85 VCC – 1.425 V
–55°C, 125°C VCC – 1.85 VCC – 1.25
VOD Differential output
voltage swing
Terminated with 50 Ω to VCC – 2 V,
see Figure 4
–55°C, 25°C, 125°C 350 mV
VID minimum and maximum is required to maintain ac specifications, actual device function tolerates a minimum VID of 100 mV.

AC Electrical Characteristics

Vsupply: VCC = 2.375 V to 3.8 V, VEE = 0 V or LVECL/LVPECL input VCC = 0 V, VEE = –2.375 V to –3.8 V over operating temperature range TJ = –55°C to 125°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tpd Differential propagation delay CLKn, CLKn to all Q0, Q0… Q9, Q9 See note D in Figure 2 100 355 ps
tsk(o) Output-to-output skew See notes A and D in Figure 2 15 50 ps
tsk(pp) Part-to-part skew See notes B and D in Figure 2 70 ps
taj Additive phase jitter(1) Integration bandwidth of 20 kHz to 20 MHz,
fout = 200 MHz at 25°CC
0.125 0.8 ps
f(max) Maximum frequency(1) Functional up to 3.5 GHz, see Figure 4 3500 MHz
tr/tf Output rise and fall time (20%, 80%) See note D in Figure 2 240 ps
Specified by bench characterization and is not tested in production.
CDCLVP111-SP D001_SCAS946.gif
See data sheet for absolute maximum and minimum recommended operating conditions.
Silicon operating life design goal is 10 years at 105°C junction temperature (does not include package interconnect life).
Figure 1. CDCLVP111-SP Operating Life Derating Chart
CDCLVP111-SP SCAS683-003.gif
Output skew is calculated as the greater of: the difference between the fastest and the slowest tPLHn (n = 0, 1,...9) or the difference between the fastest and the slowest tPHLn (n = 0, 1,...9).
Part-to-part skew, is calculated as the greater of: The difference between the fastest and the slowest tPLHn (n = 0, 1,...9) across multiple devices or the difference between the fastest and the slowest tPHLn (n = 0, 1,...9) across multiple devices.
Typical value measured at ambient when clock input is 155.52 MHz for an integration bandwidth of 20 kHz to 5 MHz.
Input conditions: VCM = 1 V, VID = 0.5 V and FIN = 1 GHz.
Figure 2. Waveform for Calculating Both Output and Part-to-Part Skew
CDCLVP111-SP typterm_scas946.gif Figure 3. Typical Termination for Output Driver

Typical Characteristics

CDCLVP111-SP D002_large_size_SCAS946.gif
Differential Output Voltage Swing vs Frequency
VCC = 2.375 V VCM = 1 V VID = 0.5 V
Figure 4. LVPECL Input Using CLK0 Pair