GND |
1, 14 |
Ground |
Device grounds |
INP0, INN0 |
9, 10 |
Input |
Differential input pair or single-ended input no. 0 |
INP1, INN1 |
5, 6 |
Input |
Differential input pair or single-ended input no. 1 |
OUTP0 OUTN0 |
12, 13 |
Output |
Differential LVPECL output pair no. 0 |
OUTP1, OUTN1 |
16, 17 |
Output |
Differential LVPECL output pair no. 1 |
OUTP2, OUTN2 |
18, 19 |
Output |
Differential LVPECL output pair no. 2 |
OUTP3, OUTN3 |
20, 21 |
Output |
Differential LVPECL output pair no. 3 |
OUTP4, OUTN4 |
22, 23 |
Output |
Differential LVPECL output pair no. 4 |
OUTP5, OUTN5 |
24, 25 |
Output |
Differential LVPECL output pair no. 5 |
OUTP6, OUTN6 |
26, 27 |
Output |
Differential LVPECL output pair no. 6 |
OUTP7, OUTN7 |
2, 3 |
Output |
Differential LVPECL output pair no. 7 |
VAC_REF0 |
11 |
Output |
Bias voltage output for capacitive coupled input pair no. 0. Do not use VAC_REF at VCC < 3 V. If used, TI recommends using a 0.1-μF capacitor to GND on this pin. The output current is limited to 2 mA. |
VAC_REF1 |
7 |
Output |
Bias voltage output for capacitive coupled input pair no. 1. Do not use VAC_REF at VCC < 3 V. If used, TI recommends using a 0.1-μF capacitor to GND on this pin. The output current is limited to 2 mA. |
VCC |
8, 15, 28 |
Power |
2.5- or 3.3-V supplies for the device |
NC |
4 |
— |
Do not connect |