6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
VDD |
Supply voltage |
–0.3 |
3.8 |
V |
VI |
Input voltage |
–0.2 |
(VDD + 0.2) |
V |
VO |
Output voltage |
–0.2 |
(VDD + 0.2) |
V |
Yn, Yn, IOSD |
Differential short circuit current |
Continuous |
|
TJ |
Maximum junction temperature |
125 |
125 |
°C |
Tstg |
Storage temperature |
−65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±3000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1500 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.5 Electrical Characteristics
over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
LVPECL INPUT IN, IN |
fclk |
Input frequency |
|
0 |
|
800 |
MHz |
VCM |
High-level input common mode |
|
1 |
|
VDD − 0.3 |
V |
VIN |
Input voltage swing between IN and IN |
See (1) |
500 |
|
1300 |
mV |
See (2) |
150 |
|
1300 |
IIN |
Input current |
VI = VDD or 0 V |
|
|
±10 |
µA |
RIN |
Input impedance |
|
300 |
|
|
kΩ |
CI |
Input capacitance at IN, IN |
|
|
1 |
|
pF |
LVPECL OUTPUT DRIVER Y0, Y0 |
fclk |
Output frequency (see Figure 3) |
|
0 |
|
800 |
MHz |
VOH |
High-level output voltage |
Termination with 50 Ω to VDD − 2 V |
VDD − 1.18 |
|
VDD – 0.81 |
V |
VOL |
Low-level output voltage |
Termination with 50 Ω to VDD − 2 V |
VDD − 1.98 |
|
VDD – 1.55 |
V |
VO |
Output voltage swing between Y and Y (see Figure 3) |
Termination with 50 Ω to VDD − 2 V |
500 |
|
|
mV |
IOZL |
Output 3-state |
VDD = 3.6 V, VO = 0 V |
|
|
5 |
µA |
IOZH |
VDD = 3.6 V, VO = VDD – 0.8 V |
|
|
10 |
µA |
CO |
Output capacitance |
VO = VDD or GND |
|
1 |
|
pF |
LOAD |
Expected output load |
|
|
50 |
|
Ω |
LVCMOS OUTPUT PARAMETER, Y1 |
fclk |
Output frequency(4) (see Figure 4) |
|
0 |
|
200 |
MHz |
VOH |
High-level output voltage |
VDD = min to max, IOH = −100 µA |
VDD – 0.1 |
|
|
V |
VDD = 3 V, IOH = −6 mA |
2.4 |
|
|
VDD = 3 V, IOH = −12 mA |
2 |
|
|
VOL |
Low-level output voltage |
VDD = min to max, IOL = 100 µA |
|
|
0.1 |
V |
VDD = 3 V, IOL = 6 mA |
|
|
0.5 |
VDD = 3 V, IOL = 12 mA |
|
|
0.8 |
IOH |
High-level output current |
VDD = 3.3 V, VO = 1.65 V |
|
−29 |
|
mA |
IOL |
Low-level output current |
VDD = 3.3 V, VO = 1.65 V |
|
37 |
|
mA |
IOZ |
High-impedance state output current |
VDD = 3.6 V, VO = VDD or 0 V |
|
|
±5 |
µA |
CO |
Output capacitance |
VDD = 3.3 V |
|
2 |
|
pF |
Load |
Expected output loading (see Figure 9) |
|
|
10 |
|
pF |
(1) Required to maintain AC specifications
(2) Required to maintain device functionality
(3) For a 800-MHz signal, the 50-ps error would result into a duty cycle distortion of ±4% when driven by an ideal clock input signal.
(4) Operating the CDCM1802 LVCMOS output above the maximum frequency will not cause a malfunction to the device, but the Y1 output signal swing will not achieve enough signal swing to meet the output specification. Therefore, the CDCM1802 can be operated at higher frequencies, while the LVCMOS output Y1 becomes unusable.
(5) For a 200-MHz signal, the 150-ps error would result in a duty cycle distortion of ±3% when driven by an ideal clock input signal.