SCAS931G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
BLOCK | CONDITION | TYPICAL CURRENT CONSUMPTION (mA) |
---|---|---|
Core | CDCM6208 Core, active mode, PS_A = PS_B = 4 | 75 |
Output Buffer | CML output, AC-coupled with 100-Ω diff load | 24.25 |
LVPECL, AC-coupled with 100-Ω diff load | 40 | |
LVCMOS output, transient, 'C L' load, 'f' MHz output frequency, 'V' output swing | 1.8 + V x f OUT x (C L+ 12 x 10 -12) x 10 3 | |
LVDS output, AC-coupled with 100-Ω diff load | 19.7 | |
HCSL output, 50-Ω load to GND on each output pin | 31 | |
Output Divide Circuitry | Integer Divider Bypass (Divide = 1) | 3 |
Integer Divide Enabled, Divide > 1 | 8 | |
Fractional Divider Enabled | 12 | |
additional current when PS_A differs from PS_B | 15 | |
Total Device, CDCM6208 | Device Settings (V2)
|
(excl. I termination_resistors) (1.8 V: 251 mA 2.5 V: 254 mA 3.3 V: 257 mA) (incl. I termination_resistors) (1.8 V: 310 mA 2.5 V: 313 mA 3.3 V: 316 mA) |
Total Device, CDCM6208 | Power Down (PDN = '0') | 0.35 |
Helpful Note: The CDCM6208 User GUI does an excellent job estimating the total device current consumption based on the actual device configuration. Therefore, TI recommends using the GUI to estimate device power consumption.
The individual supply pin current consumption for Pin mode P23 was measured to come out the following:
Y0-1 | Y2-3 | Y4 | Y5 | Y6 | Y7 | SEC (VSEC = 1.8V) | SEC (VSEC = 2.5V) | PRI | PLL1 | PLL2 | VCO | DVDD | Total | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Customer EVM | PWR PIN 39 = GND VPRI = 1.8 V VOUT = 1.8 V |
61 mA | 40 mA | 21 mA | 29 mA | 30 mA | 31 mA | 12 mA | 70 mA | 1.5 mA | 295.5 mA |