SCAS931G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
Some systems require a custom configuration and cannot tolerate any output to start up with a wrong frequency. Holding RESET low at power-up until the device is fully configured keeps all outputs disabled. The device calibrates automatically after RESET becomes released and starts out with the desired output frequency.
NOTE
The RESETN pin cannot be held low during I2C communication. Instead, use the SYNCN pin to disable the outputs during an I2C write operation, and toggle RESETN pin afterwards. Alternatively, other options exist such as using the RESETN bit in the register space to disable outputs until the write operation is complete.