4 Revision History
Changes from F Revision (April 2014) to G Revision
- Changed Handling Ratings table to ESD RatingsGo
- Added Table 7Go
- Added Table 10Go
Changes from E Revision (March 2013) to F Revision
- Changed layout of data sheet to conform to new TI standards. Added the following sections: Handling Ratings, Thermal Information, Typical Characteristics, Programming, Register Maps, Layout and Layout Guidelines Go
- Changed from zero to one Go
- Added text at the end of the first paragraph in Power Down section Go
- Changed fOUT = 122.88 MHz, VDD Supply Noise = 100 mVppGo
Changes from D Revision (March 2013) to E Revision
- Added the Handling Ratings tableGo
- Changed Pullup and Pulldown value From: MIN = 40 To: 35 kΩ and MAX = 60 To: 65 kΩ Go
- Changed the from Random Jitter, Maximum in Table 2 From: 10k - 20MHZ To: 12k - 20MHZ and From: 0.5 ps-rms (int div) To: 0.3 ps-rms (int div) Go
- Added new Note 1 to Table 2Go
Changes from C Revision (September 2012) to D Revision
- Changed the Description of pin VDD_PRI_REFGo
- Changed the Description of pin VDD_SEC_REFGo
- Changed Figure 35Go
- Changed Table 6 - Note 2 and row 10 - 0x1C, PinMode 29-V1, fout(Y7) From: 33.33 To: 44.44Go
- Changed Table 8 - Note 2 and row 10 - 0x13, PinMode 20-V2, fout(Y7) From: 25 To: 12.5Go
- Changed text in the PLL lock detect section From: "1/1000 th of the input reference frequency" To: "1/1000 th of the PFD update frequency"Go
- Changed text in the PLL lock detect section From: "approximately 1000 input clock cycles" To: "approximately 1000 PFD update clock cycles"Go
- Changed Figure 60, From: PDN held Low To: RESETN held lowGo
- Changed Equation 4Go
Changes from B Revision (August 2012) to C Revision
- Changed Table 39, 2:0 DIE_REVISION DescriptionGo
- Added text "Example: SERDES link with KeyStone™ I DSP"Go
Changes from A Revision (June 2012) to B Revision
- Changed the Description of pin VDD_PRI_REFGo
- Changed the Description of pin VDD_SEC_REFGo
- Added Table Note 1 to the description of pin 44.Go
- Added Note to the Preventing false output frequencies in SPI/I2C mode at startup: sectionGo
- Changed the NOTE following Table 12Go
- Added Note to the I2C SERIAL INTERFACE sectionGo
- Deleted text "All outputs PECL (Y4:0) and LVDS (Y7:4)." from the Conclusion statementGo
- Changed the text in the OUTPUT MUX on Y4 and Y5 sectionGo
- Changed the text in item 1 of the Staggered CLK output powerup for power sequencing of a DSP sectionGo
- Changed the first paragraph in the Power Down sectionGo
- Changed the first paragraph in the Power Supply Ripple Rejection (PSRR) versus Ripple Frequency sectionGo
Changes from * Revision (May 2012) to A Revision
- Section Header From: RESTN, PWR, SYNC To: RESETN, PWR, SYNCN, PDN, REF_SEL, SI_MODE[1:0]Go
- Changed the RPULLUP parametres From: RPULLUP - Input Pullup Resistor To: R - Input Pullup and Pulldown ResistorGo