SCAS931G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | Output high voltage | Status 1, Status 0, and SDO only; SDA is open drain and relies on external pullup for high output; IOH = 1 mA | 0.8 × DVDD | V | ||
VOL | Output low voltage | IOL = 1 mA | 0.2 × DVDD | V | ||
Vslew | Output slew rate | 30% – 70% | 0.5 | V/ns | ||
IOZH | 3-state output high current | DVDD = 3.465 V, VIH = 3.465 V | 5 | µA | ||
IOZL | 3-state output low current | DVDD = 3.465 V, VIL = 0 V | –5 | µA | ||
tLOS | Status loss of signal detection time | LOS_REFfvco | 1 | 2 | 1/f PFD | |
tLOCK | Status PLL lock detection time | Detect lock | 2304 | 1/f PFD | ||
Detect unlock | 512 |