SCAS931G May 2012 – January 2018 CDCM6208
PRODUCTION DATA.
PARAMETER | STANDARD MODE | FAST MODE | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | kHz |
tsu(START) | START setup time (SCL high before SDA low) | 4.7 | 0.6 | μs | ||
th(START) | START hold time (SCL low after SDA low) | 4 | 0.6 | μs | ||
tw(SCLL) | SCL Low-pulse duration | 4.7 | 1.3 | μs | ||
tw(SCLH) | SCL High-pulse duration | 4 | 0.6 | μs | ||
th(SDA) | SDA hold time (SDA valid after SCL low) | 0 (1) | 3.45 | 0 | 0.9 | μs |
tsu(SDA) | SDA setup time | 250 | 100 | ns | ||
tr-in | SCL / SDA input rise time | 1000 | 300 | ns | ||
tf-in | SCL / SDA input fall time | 300 | 300 | ns | ||
tf-out | SDA output fall time from VIH min to VIL max with a bus capacitance from 10 pF to 400 pF | 250 | 250 | ns | ||
tsu(STOP) | STOP setup time | 4 | 0.6 | μs | ||
tBUS | Bus free time between a STOP and START condition | 4.7 | 1.3 | μs | ||
tglitch_filter | Pulse width of spikes suppressed by the input glitch filter | 75 | 300 | 75 | 300 | ns |
For additional information, refer to the I2C-Bus specification, Version 2.1 (January 2000); the CDCM6208 meets the switching characteristics for standard mode and fast mode transfer.