Total Device, CDCM6208 |
All conditions over PVT, AC-coupled outputs with all outputs terminated, device configuration: Device Settings (V2) - PRI input enabled, set to LVDS mode
- SEC input XTAL
- Input bypass off, PRI only sent to PLL
- Reference clock 30.72 MHz
- PRI input divider set to 1
- Reference input divider set to 1
- Charge Pump Current = 2.5 mA
- VCO Frequency = 3.072 GHz
- PS_A = PS_B divider ration = 4
- Feedback divider ratio = 25
- Output divider ratio = 5
- Fractional divider pre-divider = 2
- Fractional divider core input frequency = 384 MHz
- Fractional divider value = 3.84, 5.76, 3.072, 7.68
- CML outputs selected for CH0-3 (153.6 MHz)
LVDS outputs selected for CH4-7 (100MHz, 66.66 MHz, 125 MHz, 50 MHz) |
1.8 V: 310 mA / +21% (excl term) 3.3 V: 318 mA / +21% (excl term) |