SCAS793G June 2005 – August 2017 CDCM7005
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
All device settings, like outputs signaling, divider value, and input selection are programmable by SPI (3-wire serial peripheral interface). SPI allows individually control of the device settings.
The device operates in 3.3-V environment and is characterized for operation from –40°C to 85°C.